1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Pressure Air Operated 2-Port Valve (Coolant Valve)

Low Pressure Air Operated 2-Port Valve (Coolant Valve)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An air-operated valve that specializes in controlling coolant in machine tools and is resistant to contaminants.
[Features]
·The cast iron body and metal seal structure (excluding 10 A) reduce wear and damage to the seal area and makes it resistant to contaminants.
·Supports a wide range of pressures.
·Applicable to various types of connection port diameters from Rc3/8 to 80 flanges.
·The lineup includes the module connection manifold type, realizing space saving of coolant piping and reduction of labor-hours.
[Application]
·Ideal for coolant control.

Part Number
CVE2-25A-05-0
CVE2-25A-05-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Switching Type Connection Type Plumbing Thread Nominal Tube Flange Nominal Orifice Dia.
(Ø)
Body Material Operating Pressure Range
(MPa)
Material of Body Seal Material Mounting Plate Body Material Sealing Material

฿ 5,293.30

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air Operated Type[Normally Closed] 2-Port Normally ClosedRc1-24-0 to 0.5Cast ironNitrile rubberNA--

-

CKD FLUID CONTROL COMPONENTS 1 Piece(s) 35 Day(s) Air Operated Type[Normally Closed] 2-Port Normally ClosedRc1-24Cast Iron0–0.5Cast Iron-A / NASteelNBR

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Coolant Operating Environment Standard Operating Temperature Range(°C) -10::60
Application Single Item Option Without Options