(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High functionality or precision is required in devices used in the medical field.CKD is providing various valves suitable for low noise, minimum residue, and maintenance free requirements.
Part Number |
---|
MYB3-6-AC100V |
MYB3-6-DC12V |
MYB3-6-DC24V |
MYB3-8-AC100V |
MYB3-8-DC24V |
MYB3-10-AC100V |
MYB3-10-DC24V |
MYB3-[6,8,10]-[AC100V,DC12V,DC24V] |
MYG3-6-AC100V |
MYG3-6-DC12V |
MYG3-6-DC24V |
MYG3-8-AC100V |
MYG3-8-DC12V |
MYG3-8-DC24V |
MYG3-10-AC100V |
MYG3-10-DC24V |
MYG3-[6,8,10]-[AC100V,DC12V,DC24V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Operating Temperature Range (°C) | Material of Body | Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,427.63 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/8 | 5~ 60 | - | 100 V AC | ||
฿ 3,037.13 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/8 | 5~ 60 | - | 12 V DC | ||
฿ 2,823.72 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 15 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/8 | 5~ 60 | - | 24 V DC | ||
฿ 3,144.28 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 15 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | 5~ 60 | - | 100 V AC | ||
฿ 3,037.13 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | 5~ 60 | - | 24 V DC | ||
฿ 3,427.63 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | 5~ 60 | - | 100 V AC | ||
฿ 3,037.13 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | 5~ 60 | - | 24 V DC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/8 / 1/4 / 3/8 | 5~60 | Resin | - | ||
฿ 4,295.39 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 3 Port Universal | Rc | 1/8 | 5~ 60 | - | 100 V AC | ||
฿ 3,904.90 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 3 Port Universal | Rc | 1/8 | 5~ 60 | - | 12 V DC | ||
฿ 3,904.90 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 3 Port Universal | Rc | 1/8 | 5~ 60 | - | 24 V DC | ||
฿ 3,940.30 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 15 Day(s) | 3 Port Universal | Rc | 1/4 | 5~ 60 | - | 100 V AC | ||
฿ 3,904.90 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 3 Port Universal | Rc | 1/4 | 5~ 60 | - | 12 V DC | ||
฿ 3,630.49 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 15 Day(s) | 3 Port Universal | Rc | 1/4 | 5~ 60 | - | 24 V DC | ||
฿ 4,295.39 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 3 Port Universal | Rc | 3/8 | 5~ 60 | - | 100 V AC | ||
฿ 3,904.90 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | 3 Port Universal | Rc | 3/8 | 5~ 60 | - | 24 V DC | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 18 Day(s) | 3 Port Universal | Rc | 1/8 / 1/4 / 3/8 | 5~60 | Resin | - |
Loading...
Type | Electromagnetic | Applicable Fluid | Water / Chemical | Operating Environment | Standard |
---|---|---|---|---|---|
Driving Type | Linear Motion Type | Orifice Dia.(Ø) | 5 | Number of Solenoids | Single |
Body Material | Resin | Application | Single Item |
How can we improve?
How can we improve?