1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot-Operated 2 port Electromagnetic Valve Multilex Valve ADK21 Series (Part Number)

FLUID CONTROL COMPONENTS

Pilot-Operated 2 port Electromagnetic Valve Multilex Valve ADK21 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,477.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please note that the recommended specifications are listed in the remarks column on page 320 of the catalog, which can be referred to when selecting a body/seal material combination.

Product Description

Multilex valve series for controlling various fluids including water, air, oil, and vacuum. Offers high reliability and high quality and the ample options assure performance in different equipment and device types.

Part Number
ADK21-32A-03A-AC100V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,477.36

FLUID CONTROL COMPONENTS 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Air / Water / Vacuum / Oil Operating Environment Standard
Switching Type 2-Port Normally Closed Connection Type Rc Plumbing Thread Nominal 1 1/4
Driving Type Pilot kick Type Orifice Dia.(Ø) 35 Number of Solenoids Single
Operating Pressure Differential Range(MPa) 0::0.7 Application Single Item Material of Body Brass, bronze
Seal Material NBR Coil Symbol 3A Voltage 100 V AC
Option Standard product (No options)

Please check the type/dimensions/specifications of the part ADK21-32A-03A-AC100V in the Pilot-Operated 2 port Electromagnetic Valve Multilex Valve ADK21 Series series.