(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cylinder valves are air operated valves using a cylinder driving system with external pilot air. It is suitable for various fluids such as water, air, gas, low-vacuum, steam.
Part Number |
---|
SVB1S-8A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-8A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-8A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-10A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-10A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-10A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-15A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-15A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-15A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-20A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-20A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-20A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-25A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-25A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-25A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-32A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-32A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-32A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-32F-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-32F-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-32F-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-40A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-40A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-40A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-40F-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-40F-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-40F-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-50A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-50A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-50A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-50F-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-50F-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB1S-50F-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-8A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-8A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-8A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-10A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-10A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-10A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-15A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-15A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-15A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-20A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-20A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-20A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-25A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-25A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-25A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-32A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-32A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-32A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-32F-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-32F-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-32F-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-40A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-40A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-40A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-40F-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-40F-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-40F-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-50A-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-50A-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-50A-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-50F-C[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-50F-E[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
SVB2S-50F-F[2C,2G,2H,3R,3T]-[AC100V,AC200V,DC24V] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/4 | - | 10 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/8 | - | 10 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1/2 | - | 15 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 3/4 | - | 16 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 | - | 20 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/4 | - | 26 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 32 | 26 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 1 1/2 | - | 32 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 40 | 32 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Rc | 2 | - | 42 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Closed] 2-Port Normally Closed | Pipe flange | - | 50 | 42 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/4 | - | 10 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/4 | - | 10 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/4 | - | 10 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 23 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/8 | - | 10 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 23 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/8 | - | 10 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 23 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/8 | - | 10 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/2 | - | 15 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/2 | - | 15 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1/2 | - | 15 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/4 | - | 16 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/4 | - | 16 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 3/4 | - | 16 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 | - | 20 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 | - | 20 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 | - | 20 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 26 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 26 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/4 | - | 26 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 26 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 26 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 32 | 26 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 32 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 32 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 1 1/2 | - | 32 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 32 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 32 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 40 | 32 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 42 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 42 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Rc | 2 | - | 42 | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 50 | 42 | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 50 | 42 | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 21 Day(s) | [Normally Open] 2-Port Normally Open | Pipe flange | - | 50 | 42 | - | Seal: PTFE; O-Ring: PTFE |
Loading...
Type | Air Operated Type | Applicable Fluid | Air / Water | Operating Environment | Standard |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -10::184 | Application | Single Item |
How can we improve?
How can we improve?