1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Auxiliary Equipment Connector Fittings TCS Series

Auxiliary Equipment Connector Fittings TCS Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 325.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Several connectors can freely be combined vertically or horizontally using connector bands. Combinations are mutually compatible but devices can be easily connected even if they are of different sizes.

[Features]
▪Several connectors can freely be combined vertically or horizontally using connector bands.
▪Combinations are mutually compatible but devices can be easily connected even if they are of different sizes.
▪Lockable merely by rotating the pin using a hexagonal spanner or flat screwdriver.

Part Number
TCL6-6
TCS6-6M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 346.67

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 10 Day(s)

฿ 325.81

AUXILIARY EQUIPMENT 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material Standard (PBT) Application Standard Mini Union, Equal Dia. Union Straight
Operating Temperature(°C) 0::60 Tube O.D. D (D1)(φ) 6 Tube O.D. D2(φ) 6