1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direct Operated 2-Port Solenoid Valve General-purpose Valve AB21 Series (Part Number)

Direct Operated 2-Port Solenoid Valve General-purpose Valve AB21 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 462.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • When the body material is aluminum, the fluid used: Water is not supported.

Product Description

Direct acting 2-port solenoid valve.
[Features]
・ Water/air/oil/vacuum: General-purpose valve series that controls various types of fluids.
・ In addition to high reliability and high quality, a wide variety of options surely enhance the performance of equipment and devices.
・ NC (open when energized) type.
・ Connection port size: Rc1/8, Rc1/4.
・ Cautions: When the body material is aluminum, the fluid used: Water is not supported.
[Applications]
・ For fluid control.

Part Number
AB21-01-1-A00B-AC100V
AB21-01-1-A00B-AC200V
AB21-01-1-B00B-AC100V
AB21-01-1-B-AC100V
AB21-01-1-B-AC200V
AB21-01-2-200B-AC100V
AB21-01-2-A-DC24V
AB21-01-2-B-AC100V
AB21-01-2-B-AC200V
AB21-01-3-2-AC100V
AB21-01-3-2-AC200V
AB21-01-3-200B-AC100V
AB21-01-3-A00B-AC100V
AB21-01-3-A00B-AC200V
AB21-01-3-A-AC100V
AB21-01-3-AC200V
AB21-01-3-B00B-AC100V
AB21-01-3-B-AC100V
AB21-01-3-B-AC200V
AB21-01-5-2-AC100V
AB21-01-5-2-AC200V
AB21-01-5-200B-AC100V
AB21-01-5-200B-AC200V
AB21-01-5-A00B-AC100V
AB21-01-5-A00B-AC200V
AB21-01-5-A-AC100V
AB21-01-5-A-AC200V
AB21-01-5-A-DC24V
AB21-01-5-B00B-AC200V
AB21-01-5-B-AC100V
AB21-02-1-A00B-AC100V
AB21-02-1-A00B-AC200V
AB21-02-1-A-AC100V
AB21-02-1-A-AC200V
AB21-02-1-B00B-AC100V
AB21-02-1-B00B-AC200V
AB21-02-1-B-AC100V
AB21-02-1-B-AC200V
AB21-02-2-000B-AC100V
AB21-02-2-200B-AC100V
AB21-02-2-200B-AC200V
AB21-02-2-200B-DC24V
AB21-02-2-A00B-AC100V
AB21-02-2-A00B-AC200V
AB21-02-2-A-AC100V
AB21-02-2-A-AC200V
AB21-02-2-AC100V
AB21-02-2-B00B-AC100V
AB21-02-2-B-AC100V
AB21-02-2-B-AC200V
AB21-02-2-B-DC24V
AB21-02-2-DC24V
AB21-02-3-000B-AC100V
AB21-02-3-2-AC100V
AB21-02-3-2-AC200V
AB21-02-3-200B-AC100V
AB21-02-3-A00B-AC100V
AB21-02-3-A00B-AC200V
AB21-02-3-A-AC100V
AB21-02-3-A-AC200V
AB21-02-3-AC100V
AB21-02-3-B00B-AC100V
AB21-02-3-B00B-AC200V
AB21-02-3-B-AC100V
AB21-02-3-B-AC200V
AB21-02-5-000B-AC200V
AB21-02-5-200B-AC100V
AB21-02-5-200B-AC200V
AB21-02-5-A00B-AC100V
AB21-02-5-A00B-AC200V
AB21-02-5-A-AC100V
AB21-02-5-A-AC200V
AB21-02-5-AC200V
AB21-02-5-B00B-AC100V
AB21-02-5-B00B-AC200V
AB21-02-5-B-AC100V
AB21-02-5-B-AC200V
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Plumbing Thread Nominal Orifice Dia.
(Ø)
Material of Body Seal Material Mounting Plate Voltage Combination of Material (Body / Seal)

฿ 557.40

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) Air / Water / Oil1/81.5--00B: Available100 V ACA: Brass / nitrile rubber

฿ 598.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/81.5--00B: Available200 V ACA: Brass / nitrile rubber

฿ 659.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/81.5--00B: Available100 V ACB: Brass / fluoroelastomer

฿ 616.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/81.5--NA100 V ACB: Brass / fluoroelastomer

฿ 616.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/81.5--NA200 V ACB: Brass / fluoroelastomer

฿ 594.42

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/82--00B: Available100 V AC2: Aluminum / fluoroelastomer

฿ 1,137.16

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) Air / Water / Oil1/82BrassNBRNA24 V DCA: Brass / nitrile rubber

฿ 616.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/82--NA100 V ACB: Brass / fluoroelastomer

฿ 616.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/82--NA200 V ACB: Brass / fluoroelastomer

฿ 505.48

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) Air / Oil1/83--NA100 V AC2: Aluminum / fluoroelastomer

฿ 551.03

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/83--NA200 V AC2: Aluminum / fluoroelastomer

฿ 594.42

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/83--00B: Available100 V AC2: Aluminum / fluoroelastomer

฿ 598.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/83--00B: Available100 V ACA: Brass / nitrile rubber

฿ 598.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/83--00B: Available200 V ACA: Brass / nitrile rubber

฿ 555.36

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/83--NA100 V ACA: Brass / nitrile rubber

฿ 494.63

DIRECT ACTING VALVE 1 Piece(s) 60 Day(s) Air / Oil1/83--NA200 V ACAluminum / nitrile rubber

฿ 659.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/83--00B: Available100 V ACB: Brass / fluoroelastomer

฿ 616.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/83--NA100 V ACB: Brass / fluoroelastomer

฿ 616.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/83--NA200 V ACB: Brass / fluoroelastomer

฿ 551.03

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/84--NA100 V AC2: Aluminum / fluoroelastomer

฿ 551.03

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/84--NA200 V AC2: Aluminum / fluoroelastomer

฿ 594.42

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/84--00B: Available100 V AC2: Aluminum / fluoroelastomer

฿ 594.42

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/84--00B: Available200 V AC2: Aluminum / fluoroelastomer

฿ 598.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/84--00B: Available100 V ACA: Brass / nitrile rubber

฿ 598.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/84--00B: Available200 V ACA: Brass / nitrile rubber

฿ 555.36

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/84--NA100 V ACA: Brass / nitrile rubber

฿ 555.36

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/84--NA200 V ACA: Brass / nitrile rubber

฿ 681.19

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/84--NA24 V DCA: Brass / nitrile rubber

฿ 659.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/84--00B: Available200 V ACB: Brass / fluoroelastomer

฿ 616.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/84--NA100 V ACB: Brass / fluoroelastomer

฿ 557.40

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) Air / Water / Oil1/41.5--00B: Available100 V ACA: Brass / nitrile rubber

฿ 598.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/41.5--00B: Available200 V ACA: Brass / nitrile rubber

฿ 555.36

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/41.5--NA100 V ACA: Brass / nitrile rubber

฿ 555.36

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/41.5--NA200 V ACA: Brass / nitrile rubber

฿ 659.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/41.5--00B: Available100 V ACB: Brass / fluoroelastomer

฿ 659.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/41.5--00B: Available200 V ACB: Brass / fluoroelastomer

฿ 616.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/41.5--NA100 V ACB: Brass / fluoroelastomer

฿ 616.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/41.5--NA200 V ACB: Brass / fluoroelastomer

฿ 538.01

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/42--00B: Available100 V ACAluminum / nitrile rubber

฿ 594.42

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/42--00B: Available100 V AC2: Aluminum / fluoroelastomer

฿ 594.42

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/42--00B: Available200 V AC2: Aluminum / fluoroelastomer

฿ 720.24

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/42--00B: Available24 V DC2: Aluminum / fluoroelastomer

฿ 598.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/42--00B: Available100 V ACA: Brass / nitrile rubber

฿ 598.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/42--00B: Available200 V ACA: Brass / nitrile rubber

฿ 517.07

FLUIDCONTROLCOMPONENTS 1 Piece(s) 7 Day(s) Air / Water / Oil1/42BrassNBRNA100 V ACA: Brass / nitrile rubber

฿ 517.07

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) Air / Water / Oil1/42--NA200 V ACA: Brass / nitrile rubber

฿ 462.06

DIRECT ACTING VALVE 1 Piece(s) 5 Day(s) Air / Oil1/42--NA100 V ACAluminum / nitrile rubber

฿ 659.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/42--00B: Available100 V ACB: Brass / fluoroelastomer

฿ 616.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/42--NA100 V ACB: Brass / fluoroelastomer

฿ 575.75

FLUIDCONTROLCOMPONENTS 1 Piece(s) 5 Day(s) Air / Water / Oil1/42--NA200 V ACB: Brass / fluoroelastomer

฿ 741.93

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/42--NA24 V DCB: Brass / fluoroelastomer

฿ 579.42

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) Air / Oil1/42--NA24 V DCAluminum / nitrile rubber

฿ 502.40

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) Air / Oil1/43--00B: Available100 V ACAluminum / nitrile rubber

฿ 551.03

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/43--NA100 V AC2: Aluminum / fluoroelastomer

฿ 551.03

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/43--NA200 V AC2: Aluminum / fluoroelastomer

฿ 594.42

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/43--00B: Available100 V AC2: Aluminum / fluoroelastomer

฿ 598.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/43--00B: Available100 V ACA: Brass / nitrile rubber

฿ 598.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/43--00B: Available200 V ACA: Brass / nitrile rubber

฿ 555.36

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/43--NA100 V ACA: Brass / nitrile rubber

฿ 517.07

FLUIDCONTROLCOMPONENTS 1 Piece(s) 5 Day(s) Air / Water / Oil1/43--NA200 V ACA: Brass / nitrile rubber

฿ 462.06

DIRECT ACTING VALVE 1 Piece(s) 5 Day(s) Air / Oil1/43--NA100 V ACAluminum / nitrile rubber

฿ 659.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/43--00B: Available100 V ACB: Brass / fluoroelastomer

฿ 659.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/43--00B: Available200 V ACB: Brass / fluoroelastomer

฿ 616.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/43--NA100 V ACB: Brass / fluoroelastomer

฿ 565.18

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) Air / Water / Oil1/43--NA200 V ACB: Brass / fluoroelastomer

฿ 542.34

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/44--00B: Available200 V ACAluminum / nitrile rubber

฿ 594.42

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/44--00B: Available100 V AC2: Aluminum / fluoroelastomer

฿ 594.42

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Oil1/44--00B: Available200 V AC2: Aluminum / fluoroelastomer

฿ 598.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/44--00B: Available100 V ACA: Brass / nitrile rubber

฿ 598.75

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/44--00B: Available200 V ACA: Brass / nitrile rubber

฿ 517.07

FLUID CONTROL COMPONENTS 1 Piece(s) 7 Day(s) Air / Water / Oil1/44--NA100 V ACA: Brass / nitrile rubber

฿ 517.07

FLUIDCONTROLCOMPONENTS 1 Piece(s) 5 Day(s) Air / Water / Oil1/44--NA200 V ACA: Brass / nitrile rubber

฿ 462.06

DIRECT ACTING VALVE 1 Piece(s) 5 Day(s) Air / Oil1/44--NA200 V ACAluminum / nitrile rubber

฿ 659.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/44--00B: Available100 V ACB: Brass / fluoroelastomer

฿ 659.49

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/44--00B: Available200 V ACB: Brass / fluoroelastomer

฿ 575.75

FLUID CONTROL COMPONENTS 1 Piece(s) 5 Day(s) Air / Water / Oil1/44--NA100 V ACB: Brass / fluoroelastomer

฿ 616.10

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s) Air / Water / Oil1/44--NA200 V ACB: Brass / fluoroelastomer

Loading...

  1. 1

Basic Information

Type Electromagnetic Operating Environment Standard Switching Type 2-Port Normally Closed
Connection Type Rc Driving Type Linear Motion Type Operating Temperature Range(°C) -10::40
Number of Solenoids Single Operating Pressure Differential Range(MPa) 0::1.5 Application Single Item