1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direct acting 2 port solenoid valve unit for warm water perfect fit valve FHB series (Part Number)

Direct acting 2 port solenoid valve unit for warm water perfect fit valve FHB series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Direct operated poppet type solenoid valve. Line-up of 6 series for compressed air, dry air, medium vacuum, water, hot water and oil is offered, suitable for the various controlled fluids.

Part Number
FHB41-[8,​10]-5-B4A-[1,​2]
FHB41-[8,​10]-7-B4A-[1,​2]
FHB41-[10,​15]-8-B4A-[1,​2]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipConnection Type Plumbing Thread Nominal Voltage Body Material Orifice Sealing Material

-

FLUID CONTROL COMPONENTS 1 Piece(s) 24 Day(s) Rc1/4 / 3/8100 V AC / 200 VACBrass•Bronzeφ4-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 24 Day(s) Rc1/4 / 3/8100 V AC / 200 VACBrass•Bronzeφ7-

-

FLUID CONTROL COMPONENTS 1 Piece(s) 24 Day(s) Rc3/8 / 1/2100 V AC / 200 VACBrass•Bronzeφ10-

Loading...

  1. 1

Basic Information

Type Electromagnetic Applicable Fluid Water Operating Environment Standard
Switching Type 2-Port Normally Closed Driving Type Linear Motion Type Operating Temperature Range(°C) 1::90
Number of Solenoids Single Body Material Bronze Operating Pressure Differential Range(MPa) 0::1.5
Application Single Item Insulation Class H Series Size(mm) 34
Material of Body Brass•Bronze Seal Material FKM Coil Symbol 4A