(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Air operated valve resistant to contaminant and specialized in coolant control in machine tools.
[Features]
· Because a cast iron body and metal seal structure (excluding 10A) is adopted, the structure has less wear and damage to the sealing portion and is resistant to contaminant.
· Supports a wide range of pressure.
· Compatible with a wide range of connection diameters.
· Lineup of module connection manifolds. Saves space and reduces labor for coolant piping.
[Applications]
· Ideal for coolant control.
Part Number |
---|
CVE3-10A-35-[0,B] |
CVE3-10A-70-[0,B] |
CVE3-15A-35-[0,B] |
CVE3-15A-70-[0,B] |
CVE3-20A-35-[0,B] |
CVE3-20A-70-[0,B] |
CVE3-25A-35-[0,B] |
CVE3-25A-70-[0,B] |
CVE3-32A-35-[0,B] |
CVE3-40A-35-[0,B] |
CVE3-50A-35-[0,B] |
CVSE3-10A-35-[0,B][2G,2H,3R,3T]-[1,2,3] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Plumbing Thread Nominal | Operating Pressure Range (MPa) | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | 3/8 | 0~3.5 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | 3/8 | 0~7.0 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | 1/2 | 0~3.5 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | 1/2 | 0~7.0 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | 3/4 | 0~3.5 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | 3/4 | 0~7.0 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | 1 | 0~3.5 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | 1 | 0~7.0 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | 1 1/4 | 0~3.5 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | 1 1/2 | 0~3.5 | Steel | FKM / NBR | ||
- | CKD FLUID CONTROL COMPONENTS | 1 Piece(s) | 13 Day(s) | Air Operated Type | 2 | 0~3.5 | Steel | FKM / NBR | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 10 Day(s) | Electromagnetic | 3/8 | 0~3.5 | Steel | FKM / NBR |
Loading...
Applicable Fluid | Water / Coolant | Operating Environment | Standard | Connection Type | Rc |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -10::60 | Application | Single Item | Material of Body | Cast Iron |
How can we improve?
How can we improve?