(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Piston-driven pilot kick type 2-port solenoid valve.
[Features]
・ Fluid: It can be used for air, low vacuum, water, kerosene, oil , and steam.
・ Water/air/oil/vacuum: General-purpose valve series that controls various types of fluids.
[Applications]
・ For fluid control
Part Number |
---|
APK11-8[A,G,N]-02H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-0[2C,2E,2G,3A,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-0[4M,4N,5A,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-B2H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-B[2C,2E,2G,3A,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-B[4M,4N,5A,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-C2H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-C[2C,2E,2G,3A,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-C[4M,4N,5A,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-D2H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-D[2C,2E,2G,3A,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-D[4M,4N,5A,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-E2H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-E[2C,2E,2G,3A,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-E[4M,4N,5A,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-F2H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-F[2C,2E,2G,3A,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-F[4M,4N,5A,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-H2H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-H[2C,2E,2G,3A,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-H[4M,4N,5A,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-J2H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-J[2C,2E,2G,3A,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-J[4M,4N,5A,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-K2H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-K[2C,2E,2G,3A,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-K[4M,4N,5A,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-L2H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-L[2C,2E,2G,3A,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-L[4M,4N,5A,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-M2H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-M[2C,2E,2G,3A,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-M[4M,4N,5A,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-N2H-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-N[2C,2E,2G,3A,3M,3N,4A]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-8[A,G,N]-N[4M,4N,5A,5M,5N]-[AC100V,AC200V,DC12V,DC24V,DC48V,DC100V] |
APK11-10A-B2C-AC200V |
APK11-15A-C4A-AC220V |
APK11-20A-C4A-AC220V |
APK11-25A-C4A-AC220V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Operating Pressure Differential Range (MPa) | Coil Symbol | Voltage | Option | Combination of Material (Body / Seal) | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2C / 2E / 2G / 3 m / 3A / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 4M / 4N / 5 A / 5 N / 5 m | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2C / 2E / 2G / 3 m / 3A / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 4M / 4N / 5 A / 5 N / 5 m | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | - | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2C / 2E / 2G / 3 m / 3A / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | - | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 4M / 4N / 5 A / 5 N / 5 m | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | - | Seal: PTFE; O-Ring: FKM | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2C / 2E / 2G / 3 m / 3A / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 4M / 4N / 5 A / 5 N / 5 m | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2C / 2E / 2G / 3 m / 3A / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 4M / 4N / 5 A / 5 N / 5 m | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2C / 2E / 2G / 3 m / 3A / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 4M / 4N / 5 A / 5 N / 5 m | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | - | Seal: PTFE; O-Ring: PTFE | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2C / 2E / 2G / 3 m / 3A / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 4M / 4N / 5 A / 5 N / 5 m | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2C / 2E / 2G / 3 m / 3A / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 4M / 4N / 5 A / 5 N / 5 m | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Brass•Bronze | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | - | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2C / 2E / 2G / 3 m / 3A / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | - | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 4M / 4N / 5 A / 5 N / 5 m | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | - | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2C / 2E / 2G / 3 m / 3A / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 4M / 4N / 5 A / 5 N / 5 m | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2C / 2E / 2G / 3 m / 3A / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 4M / 4N / 5 A / 5 N / 5 m | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | Stainless steel | - | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2H | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | - | Seal: PTFE; O-Ring: PTFE; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 2C / 2E / 2G / 3 m / 3A / 3N / 4A | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | - | Seal: PTFE; O-Ring: PTFE; Non-Oil | ||
- | FLUID CONTROL COMPONENTS | 1 Piece(s) | 50 Day(s) | Rc / G / NPT | 1/4 | 12 | 0~1.0 | 4M / 4N / 5 A / 5 N / 5 m | 12 VDC / 24 VDC / 48 VDC / 100 V AC / 100 VDC / 200 VAC | With option | - | - | Seal: PTFE; O-Ring: PTFE; Non-Oil | ||
฿ 2,781.15 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Rc | 3/8 | 12 | 0~ 1.0 | 2C | AC200V | Standard product (No options) | B: [Body: Bronze, seal: FKM, O-ring: FKM] | - | - | ||
฿ 3,588.16 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 3 Day(s) | Rc | 1/2 | 16 | 0~ 1.0 | 4A | AC220V | Standard product (No options) | C: [Body: Bronze, seal: PTFE, O-ring: FKM] | - | - | ||
฿ 3,835.48 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 3 Day(s) | Rc | 3/4 | 23 | 0~ 1.0 | 4A | AC220V | Standard product (No options) | C: [Body: Bronze, seal: PTFE, O-ring: FKM] | - | - | ||
฿ 4,534.01 | FLUID CONTROL COMPONENTS | 1 Piece(s) | 60 Day(s) | Rc | 1 | 28 | 0~ 1.0 | 4A | AC220V | Standard product (No options) | C: [Body: Bronze, seal: PTFE, O-ring: FKM] | - | - |
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Vacuum / Oil | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 2-Port Normally Closed | Driving Type | Pilot kick Type | Number of Solenoids | Single |
Application | Single Item |
How can we improve?
How can we improve?