(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard caster for industrial use. Wheel rotation can be locked using the stopper pedal located on the main body side surface.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Swivel Radius (mm) | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 875.43 | CASTER | 1 Piece(s) | Available | 10 Day(s) | 134 | 100 | [Others] Nylon Foil Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 100 | 86 | Presence | |
฿ 872.00 | CASTER | 1 Piece(s) | Available | 5 Day(s) | 134 | 100 | [Others] Nylon Foil Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M20 | 100 | 86 | Presence | |
฿ 688.41 | CASTER | 1 Piece(s) | 3 Day(s) | 134 | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 100 | 86 | Presence | ||
฿ 677.43 | CASTER | 1 Piece(s) | Available | 10 Day(s) | 134 | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M20 | 100 | 86 | Presence | |
฿ 717.15 | CASTER | 1 Piece(s) | 15 Day(s) | 134 | 100 | [Others] Nylon Foil Rubber | No | M16 | 100 | 86 | Presence | ||
฿ 706.17 | CASTER | 1 Piece(s) | Available | 12 Day(s) | 134 | 100 | [Others] Nylon Foil Rubber | No | M20 | 100 | 86 | Presence | |
฿ 600.95 | CASTER | 1 Piece(s) | 3 Day(s) | 134 | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 100 | 86 | No | ||
฿ 589.97 | CASTER | 1 Piece(s) | Available | 10 Day(s) | 134 | 120 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M20 | 100 | 86 | No | |
฿ 1,051.43 | CASTER | 1 Piece(s) | Available | 3 Day(s) | 134 | 120 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 100 | 86 | Presence | |
฿ 1,051.43 | CASTER | 1 Piece(s) | Available | 10 Day(s) | 134 | 120 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M20 | 100 | 86 | Presence | |
฿ 720.14 | CASTER | 1 Piece(s) | 3 Day(s) | 134 | 120 | Rubber | No | M16 | 100 | 86 | No | ||
฿ 720.19 | CASTER | 1 Piece(s) | 3 Day(s) | 134 | 120 | Rubber | No | M20 | 100 | 86 | No | ||
฿ 752.87 | CASTER | 1 Piece(s) | 3 Day(s) | 134 | 120 | Rubber | No | M16 | 100 | 86 | Presence | ||
฿ 766.90 | CASTER | 1 Piece(s) | 3 Day(s) | 134 | 120 | Rubber | No | M20 | 100 | 86 | Presence | ||
฿ 980.96 | CASTER | 1 Piece(s) | Available | 5 Day(s) | 166 | 120 | [Others] Nylon Foil Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M16 | 125 | 97 | Presence | |
฿ 980.96 | CASTER | 1 Piece(s) | Available | 3 Day(s) | 166 | 120 | [Others] Nylon Foil Urethane Foam | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M20 | 125 | 97 | Presence | |
฿ 811.80 | CASTER | 1 Piece(s) | 3 Day(s) | 166 | 120 | Rubber | No | M16 | 125 | 97 | No | ||
฿ 942.98 | CASTER | 1 Piece(s) | 3 Day(s) | 166 | 120 | Rubber | No | M20 | 125 | 97 | No | ||
฿ 909.75 | CASTER | 1 Piece(s) | 3 Day(s) | 166 | 120 | Rubber | No | M16 | 125 | 97 | Presence | ||
฿ 898.77 | CASTER | 1 Piece(s) | Available | 5 Day(s) | 166 | 120 | Rubber | No | M20 | 125 | 97 | Presence |
Loading...
Caster Type | Screw-In Type | Load Range(daN) | 80.01~140.00 | Stopper (Detail) | With Rotation Stopper |
---|---|---|---|---|---|
Fitting Material | Steel | Wheel Width(mm) | 32 | Application | Streamlining of Logistics, Hand Truck / Vertical lift |
Load Category | Medium Load | Stopper | Presence |
How can we improve?
How can we improve?