(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used for light loads, this is a caster used mainly for flat dollies and shop appliances
Mounting method (caster installation dedicated flat wrench)
Application example (product display shelf)
ET-100NS M12 × 35
ET-100URS UNF 1/3 × 25
Dimensional drawing 1
Dimensional drawing 2
Tread Diameter D (mm) | Part Number | Wheel Width And Material | Allowable Load daN (kgf) | Tread Width W (mm) | Mounting Height H (mm) | Screw T | Pitch / Thread Count L | Length N (mm) | Plate Dimension M (mm) | Eccentricity E (mm) | Turning Radius R (mm) | Dead Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
50 | ET-50ELS | Elastomer | 25 (25.5) | 20 | 68 | M12 | 1.75 | 35 | 19 | 22 | 49 | 175 |
ET-50RS | Rubber | 30 (30.6) | 200 | |||||||||
ET-50NS | Nylon | 40 (40.8) | 21 | 180 | ||||||||
ET-50URS | Urethane | 38 (38.8) | 185 | |||||||||
65 | ET-65ELS | Elastomer | 30 (30.6) | 21 | 85 | M12 | 1.75 | 35 | 19 | 23 | 57 | 215 |
ET-65RHS | Rubber | 30 (30.6) | 260 | |||||||||
ET-65NS | Nylon | 40 (40.8) | 205 | |||||||||
ET-65URS | Urethane | 40 (40.8) | 215 | |||||||||
75 | ET-75ELS | Elastomer | 30 (30.6) | 21 | 95 | M12 | 1.75 | 35 | 19 | 27 | 65 | 240 |
ET-75RHS | Rubber | 40 (40.8) | 295 | |||||||||
ET-75NS | Nylon | 50 (51.0) | 220 | |||||||||
ET-75URS | Urethane | 45 (45.9) | 235 |
Tread Diameter D (mm) | Part Number | Wheel Width And Material | Allowable Load daN (kgf) | Tread Width W (mm) | Mounting Height H (mm) | Screw T | Pitch / Thread Count L | Length N (mm) | Plate Dimension M (mm) | Eccentricity E (mm) | Turning Radius R (mm) | Dead Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
100 | ET-100ELS | Elastomer | 50 (21.0) | 27 | 126 | M12 | 1.75 | 35 | 21 | 31 | 82 | 460 |
ET-100RHS | Rubber | 50 (51.0) | 25 | 600 | ||||||||
ET-100NRS | Rubber (nylon wheel) | 60 (61.2) | 27 | 510 | ||||||||
ET-100NRBDS | Rubber (B included) | 60 (61.2) | 550 | |||||||||
ET-100NS | Nylon | 60 (61.2) | 25 | 435 | ||||||||
ET-100URS | Urethane | 60 (61.2) | 28 | 470 | ||||||||
ET-100UHFDS | Urethane (B included) | 60 (61.2) | 520 | |||||||||
125 | ET-125RHS | Rubber | 50 (51.0) | 25 | 152 | M12 | 1.75 | 35 | 21 | 36 | 99 | 790 |
ETF-S model swivel wheel rubber pipe insertion type (with stopper)
Rubber pipe insertion type caster, easily mounted on indoor transport equipment, etc. The wheel rotation can be locked.
ET model swivel wheel screw-in type
Small screw-in type caster for industrial use, used for carts, store display fixtures, etc.
E model swivel wheel plate type
Small caster for industrial use, used for carts, store display fixtures, etc.
Part Number |
---|
ET-50NS-M12X35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 145.62 | CASTER | 1 Piece(s) | 5 Day(s) | 68 | - | 35.01~80.00 | 40 | [Nylon] Nylon | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | M12 | 50 | 21 | 49 | Light Load | Presence | No | - | - |
Loading...
Caster Type | Screw-In Type | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck |
Please check the type/dimensions/specifications of the part ET-50NS-M12X35 in the ET-S Model Swivel Wheel Screw-In Type (With Stopper) series.
Part Number |
---|
ET-100ELS-W3/4X40 |
ET-100NRBDS-M12X35 |
ET-100NRBDS-M16X40 |
ET-50NS-UNF1/2X14 |
ET-50NS-W3/8X14 |
ET-50RES-M12X35 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Thread Dia. | Wheel Dia. D (Ø) | Wheel Width (mm) | Swivel Radius (mm) | Load Category | Stopper | Wheel Bearings | Foil material | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 404.99 | 1 Piece(s) | Available | 8 Day(s) | 126 | - | 35.01~80.00 | 50 | Elastomer | Chemical Resistance | W3/4 | 100 | 27 | 82 | Light/Medium Load | Presence | No | - | - | |
฿ 594.29 | 1 Piece(s) | Available | 10 Day(s) | 126 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | M12 | 100 | 27 | 82 | Light/Medium Load | Presence | Presence | - | - | |
฿ 598.65 | 1 Piece(s) | Available | 10 Day(s) | 126 | - | 35.01~80.00 | 60 | [Others] Nylon Foil Rubber | No | M16 | 100 | 27 | 82 | Light/Medium Load | Presence | Presence | - | - | |
฿ 145.62 | 1 Piece(s) | 8 Day(s) | 68 | - | 35.01~80.00 | 40 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | UNF1/2 | 50 | 21 | 49 | Light Load | Presence | No | - | - | ||
฿ 145.62 | 1 Piece(s) | 8 Day(s) | 68 | - | 35.01~80.00 | 40 | [Nylon] Nylon | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | W3/8 | 50 | 21 | 49 | Light Load | Presence | No | - | - | ||
฿ 217.59 | 1 Piece(s) | 10 Day(s) | 68 | [Antistatic] Electrical Conductivity | ~35.00 | 30 | Rubber | No | M12 | - | 20 | - | Light Load | Yes | None | - | 1.75 |
How can we improve?
How can we improve?