(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clamping bolts that are convenient for holding workpieces, etc.
[Features]
·The ball flexibly rotates up to 9 degrees.
·It is securely clamped by the anti-reverse mechanism.
·The jagged ball securely clamps even rough surfaces such as casting surfaces.
[Applications]
·For tool holder set screw or pressure piece / stopper, etc.
External appearance of Clamping Bolt SCB-GB/SCBS-GB
Dimensional drawing of Clamping Bolt SCB-GB/SCBS-GB
(Unit: mm)
Product number Steel | Product number Stainless steel | M (Coarse) | L | D1 | D | d | L1 | L2 | B | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
SCB-M6-16-GB | SCBS-M6-16-GB | M6 | 16 | 10 | 4 | 3.2 | 6 | 3 | 5 | 5.6 |
SCB-M6-20-GB | SCBS-M6-20-GB | M6 | 20 | 10 | 4 | 3.2 | 6 | 3 | 5 | 6.5 |
SCB-M6-25-GB | SCBS-M6-25-GB | M6 | 25 | 10 | 4 | 3.2 | 6 | 3 | 5 | 7.6 |
SCB-M6-30-GB | SCBS-M6-30-GB | M6 | 30 | 10 | 4 | 3.2 | 6 | 3 | 5 | 8.7 |
SCB-M6-40-GB | SCBS-M6-40-GB | M6 | 40 | 10 | 4 | 3.2 | 6 | 3 | 5 | 11 |
SCB-M8-20-GB | SCBS-M8-20-GB | M8 | 20 | 13 | 5.5 | 4.5 | 8 | 3.5 | 6 | 13.5 |
SCB-M8-30-GB | SCBS-M8-30-GB | M8 | 30 | 13 | 5.5 | 4.5 | 8 | 3.5 | 6 | 17.5 |
SCB-M8-35-GB | SCBS-M8-35-GB | M8 | 35 | 13 | 5.5 | 4.5 | 8 | 3.5 | 6 | 19 |
SCB-M8-40-GB | SCBS-M8-40-GB | M8 | 40 | 13 | 5.5 | 4.5 | 8 | 3.5 | 6 | 21.5 |
SCB-M8-50-GB | SCBS-M8-50-GB | M8 | 50 | 13 | 5.5 | 4.5 | 8 | 3.5 | 6 | 25 |
SCB-M10-25-GB | SCBS-M10-25-GB | M10 | 25 | 16 | 7 | 6 | 10 | 4.5 | 8 | 26 |
SCB-M10-30-GB | SCBS-M10-30-GB | M10 | 30 | 16 | 7 | 6 | 10 | 4.5 | 8 | 29 |
SCB-M10-40-GB | SCBS-M10-40-GB | M10 | 40 | 16 | 7 | 6 | 10 | 4.5 | 8 | 34 |
SCB-M10-50-GB | SCBS-M10-50-GB | M10 | 50 | 16 | 7 | 6 | 10 | 4.5 | 8 | 39 |
SCB-M10-60-GB | SCBS-M10-60-GB | M10 | 60 | 16 | 7 | 6 | 10 | 4.5 | 8 | 47 |
SCB-M12-30-GB | SCBS-M12-30-GB | M12 | 30 | 18 | 8.5 | 7.2 | 12 | 5 | 10 | 40 |
SCB-M12-50-GB | SCBS-M12-50-GB | M12 | 50 | 18 | 8.5 | 7.2 | 12 | 5 | 10 | 56 |
SCB-M12-80-GB | SCBS-M12-80-GB | M12 | 80 | 18 | 8.5 | 7.2 | 12 | 5 | 10 | 83 |
SCB-M16-40-GB | SCBS-M16-40-GB | M16 | 40 | 24 | 12 | 10.7 | 16 | 6 | 14 | 91 |
SCB-M16-60-GB | SCBS-M16-60-GB | M16 | 60 | 24 | 12 | 10.7 | 16 | 6 | 14 | 122 |
SCB-M16-80-GB | SCBS-M16-80-GB | M16 | 80 | 24 | 12 | 10.7 | 16 | 6 | 14 | 154 |
— | SCB-GB/steel | SCBS-GB / stainless steel |
---|---|---|
Thread Section | SCM435 Black oxide coating | SUSXM7 |
Ball | SUJ2 (Hardness 55 to 60HRC) | SUS440C (Hardness 55 to 60HRC) |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Dia. | Material (Thread) | Material (Tip) | Main Body Length |
---|---|---|---|---|---|---|---|---|---|
฿ 425.63 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 6 | SCM435 | SUJ2 | 36 | ||
฿ 494.13 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 8 | SCM435 | SUJ2 | 28 | ||
฿ 494.75 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 8 | SCM435 | SUJ2 | 38 | ||
฿ 429.45 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 7 Day(s) | 8 | SCM435 | SUJ2 | 43 | ||
฿ 601.46 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 7 Day(s) | 10 | SCM435 | SUJ2 | 35 | ||
฿ 524.85 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 7 Day(s) | 10 | SCM435 | SUJ2 | 40 | ||
฿ 602.70 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 7 Day(s) | 10 | SCM435 | SUJ2 | 50 | ||
฿ 531.69 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 12 Day(s) | 10 | SCM435 | SUJ2 | 70 | ||
฿ 720.35 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 7 Day(s) | 12 | SCM435 | SUJ2 | 92 | ||
฿ 450.87 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 6 | SUSXM7 | SUS440C | 31 | ||
฿ 561.86 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 8 | SUSXM7 | SUS440C | 28 | ||
฿ 486.49 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 7 Day(s) | 8 | SUSXM7 | SUS440C | 38 | ||
฿ 558.04 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 7 Day(s) | 8 | SUSXM7 | SUS440C | 43 | ||
฿ 699.28 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 7 Day(s) | 10 | SUSXM7 | SUS440C | 40 | ||
฿ 614.62 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 7 Day(s) | 10 | SUSXM7 | SUS440C | 50 | ||
฿ 709.65 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 10 | SUSXM7 | SUS440C | 60 | ||
฿ 710.89 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 10 | SUSXM7 | SUS440C | 70 | ||
฿ 940.86 | CLAMPING SCREWS / BOLTS | 1 Piece(s) | 5 Day(s) | 12 | SUSXM7 | SUS440C | 62 |
Loading...
Tip Shape | Serrations | Screw Type | Bolt Type | Function | Non-Reverse |
---|
How can we improve?
How can we improve?