1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Magnetic Catch for Furniture (S Type / W Type)_MC-K (Part Number)

Strong Magnetic Catch for Furniture (S Type / W Type)_MC-K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 183.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for keeping the door closed.

 
Part Number
MC-KL-S
MC-KM-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAdsorption Power/Pull Force/Holding Force
(N)
Length
(mm)
Width
(mm)
Height
(mm)

฿ 198.89

CAP/CATCH 1 Piece(s) 40 Day(s) 1027.4601620

฿ 183.33

CAP/CATCH 1 Piece(s) 21 Day(s) 1023.550.51219

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Mounting Method Imposition Type
Installation Hole Dia.(mm) 3.2 Magnet Square Mounting Surface B Strike Plate Presence
Operating Environment Standard Main Body Material PBT Resin Main Body Finishing Foundation
Strike Plate Material Steel Strike Plate Finishing Chrome Plating Number of Strike Plates S (1 pc.)