1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Handle_UAF (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 349.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wide variation in length, from 100 mm to 400 mm.
· Handle thickness is in 2 types of 20 mm / 26 mm.

 
Part Number
UAF-20X100-AL
UAF-20X100-BK
UAF-20X100-BL
UAF-20X112-AL
UAF-20X112-BK
UAF-20X112-BL
UAF-20X128-AL
UAF-20X128-BK
UAF-20X128-BLSALE
UAF-20X160-AL
UAF-20X160-BK
UAF-20X160-BL
UAF-26X112-AL
UAF-26X112-BK
UAF-26X112-BL
UAF-26X128-AL
UAF-26X128-BK
UAF-26X128-BL
UAF-26X160-ALSALE
UAF-26X160-BK
UAF-26X160-BL
UAF-26X192-AL
UAF-26X192-BK
UAF-26X192-BL
UAF-26X300-AL
UAF-26X300-BK
UAF-26X300-BL
UAF-26X400-AL
UAF-26X400-BK
UAF-26X400-BL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)
Grip thickness
(mm)
Main Body, Surface Treatment

฿ 631.05

METAL PULLS 1 Piece(s) 5 Day(s) 101004720Alumite

฿ 416.38

METAL PULLS 1 Piece(s) 5 Day(s) 101004720Electrostatic Paint

฿ 349.26

METAL PULLS 1 Piece(s) 5 Day(s) 101004720Barrel Grinding

฿ 655.76

METAL PULLS 1 Piece(s) 5 Day(s) 101124920Alumite

฿ 445.45

METAL PULLS 1 Piece(s) 5 Day(s) 101124920Electrostatic Paint

฿ 369.26

METAL PULLS 1 Piece(s) 5 Day(s) 101124920Barrel Grinding

฿ 701.58

METAL PULLS 1 Piece(s) 5 Day(s) 101285120Alumite

฿ 469.37

METAL PULLS 1 Piece(s) 5 Day(s) 101285120Electrostatic Paint

฿ 388.34

฿ 196.00

NBK METAL PULLS 1 Piece(s) Same day 101285120Barrel Grinding

฿ 763.34

METAL PULLS 1 Piece(s) 5 Day(s) 101605120Alumite

฿ 517.22

METAL PULLS 1 Piece(s) 5 Day(s) 101605120Electrostatic Paint

฿ 431.96

METAL PULLS 1 Piece(s) 5 Day(s) 101605120Barrel Grinding

฿ 974.95

METAL PULLS 1 Piece(s) 5 Day(s) 101125526Alumite

฿ 630.58

METAL PULLS 1 Piece(s) 5 Day(s) 101125526Electrostatic Paint

฿ 588.00

METAL PULLS 1 Piece(s) 8 Day(s) 101125526Barrel Grinding

฿ 990.26

METAL PULLS 1 Piece(s) 5 Day(s) 101285526Alumite

฿ 707.30

METAL PULLS 1 Piece(s) 5 Day(s) 101285526Electrostatic Paint

฿ 535.76

METAL PULLS 1 Piece(s) 5 Day(s) 101285526Barrel Grinding

฿ 1,048.92

฿ 565.26

NBK METAL PULLS 1 Piece(s) Same day 101605726Alumite

฿ 704.24

METAL PULLS 1 Piece(s) 5 Day(s) 101605726Electrostatic Paint

฿ 584.02

METAL PULLS 1 Piece(s) 5 Day(s) 101605726Barrel Grinding

฿ 1,161.67

METAL PULLS 1 Piece(s) 5 Day(s) 101925726Alumite

฿ 807.92

METAL PULLS 1 Piece(s) 5 Day(s) 101925726Electrostatic Paint

฿ 755.54

METAL PULLS 1 Piece(s) 8 Day(s) 101925726Barrel Grinding

฿ 1,766.01

METAL PULLS 1 Piece(s) 8 Day(s) 103005726Alumite

฿ 1,249.59

METAL PULLS 1 Piece(s) 5 Day(s) 103005726Electrostatic Paint

฿ 1,011.94

METAL PULLS 1 Piece(s) 5 Day(s) 103005726Barrel Grinding

฿ 2,085.50

METAL PULLS 1 Piece(s) 5 Day(s) 104005726Alumite

฿ 1,400.54

METAL PULLS 1 Piece(s) 5 Day(s) 104005726Electrostatic Paint

฿ 1,111.32

METAL PULLS 1 Piece(s) 5 Day(s) 104005726Barrel Grinding

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Female Thread U Shape Straight Additional Function No
Handle Cross Sectional Shape Round shape Applied Load(N) 1000