1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Disk Handle_HCH (Part Number)

Aluminum Disk Handle_HCH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,494.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

An aluminum disc handle that features a built-in clutch mechanism. The handle is normally free in respect to the shaft.

Part Number
HCH-140XC12
HCH-160XC16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutside Diameter of Handle
(Ø)
Round hole diameter
(Ø)

฿ 12,044.05

ALUMINUM DISK HANDWHEEL 1 Piece(s) 15 Day(s) 1014012

฿ 11,494.10

ALUMINUM DISK HANDWHEEL 1 Piece(s) 20 Day(s) 1016016

Loading...

  1. 1

Basic Information

Handwheel Type Solid Handle, Material AC4B Mounting Section, Hole Machining Round hole (through hole)
Grip No (With Grip Mounting Hole) Handle, Surface No Thickness of Handle(mm) 58
Mounting Section Outer Diameter(Ø) 42 Set Screw Flat Machining No