1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Clamp Lever_LDMS-NI/LDFS-NI (Part Number)

Clamp Lever_LDMS-NI/LDFS-NI
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,233.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

All stainless steel clamp lever. All parts are made of stainless steel.

 
Part Number
LDFS-3-NI
LDFS-4-NI
LDFS-5-NI
LDFS-6-NI
LDFS-6B-NI
LDFS-8-NISALE
LDFS-8B-NI
LDFS-10-NI
LDMS-3X6-NI
LDMS-3X8-NI
LDMS-3X10-NI
LDMS-3X12-NI
LDMS-3X16-NI
LDMS-4X10-NI
LDMS-4X12-NI
LDMS-4X16-NI
LDMS-4X20-NI
LDMS-4X25-NI
LDMS-4X32-NI
LDMS-5X12-NI
LDMS-5X16-NI
LDMS-5X20-NI
LDMS-5X25-NI
LDMS-5X32-NI
LDMS-5X40-NI
LDMS-5X50-NI
LDMS-6BX16-NI
LDMS-6BX20-NI
LDMS-6BX25-NI
LDMS-6BX32-NI
LDMS-6BX40-NI
LDMS-6BX50-NI
LDMS-6BX63-NI
LDMS-6X12-NI
LDMS-6X16-NI
LDMS-6X20-NI
LDMS-6X25-NI
LDMS-6X32-NI
LDMS-6X40-NI
LDMS-6X50-NI
LDMS-8X16-NI
LDMS-8X20-NI
LDMS-8X25-NI
LDMS-8X32-NI
LDMS-8X40-NI
LDMS-8X50-NI
LDMS-8X63-NI
LDMS-10X20-NI
LDMS-10X25-NI
LDMS-10X32-NI
LDMS-10X40-NI
LDMS-10X50-NI
LDMS-10X63-NI
LDMS-10X80-NI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Section Type Rotating Radius R
(mm)
Mounting Section Diameter M Mounting Section, Length L
(mm)
Max. Tightening Force
(N)

฿ 1,246.85

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Female Thread45371400

฿ 1,246.69

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Female Thread45492400

฿ 1,247.16

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Female Thread45593900

฿ 1,255.08

CLAMP LEVERS 1 Piece(s) 5 Day(s) 10Female Thread45695500

฿ 1,572.26

CLAMP LEVERS 1 Piece(s) 5 Day(s) 10Female Thread636115500

฿ 1,579.70

฿ 814.97

NBK CLAMP LEVERS 1 Piece(s) Same day 10Female Thread6381110000

฿ 1,798.64

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Female Thread7881410000

฿ 1,814.76

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Female Thread78101416000

฿ 1,256.38

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread45361400

฿ 1,256.38

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread45381400

฿ 1,256.38

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread453101400

฿ 1,256.38

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread453121400

฿ 1,256.38

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread453161400

฿ 1,256.54

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread4541024000

฿ 1,256.54

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread4541224000

฿ 1,256.54

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread4541624000

฿ 1,256.54

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread4542024000

฿ 1,256.54

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread4542524000

฿ 1,233.00

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread4543224000

฿ 1,256.54

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread455123900

฿ 1,256.54

CLAMP LEVERS 1 Piece(s) 5 Day(s) 10Male thread455163900

฿ 1,256.69

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread455203900

฿ 1,256.85

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread455253900

฿ 1,257.00

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread455323900

฿ 1,284.66

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread455403900

฿ 1,292.75

CLAMP LEVERS 1 Piece(s) 5 Day(s) 10Male thread455503900

฿ 1,682.27

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread636165500

฿ 1,682.27

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread636205500

฿ 1,682.27

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread636255500

฿ 1,682.27

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread636325500

฿ 1,682.27

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread636405500

฿ 1,719.16

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread636505500

฿ 1,719.94

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread636635500

฿ 1,256.69

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread456125500

฿ 1,256.69

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread456165500

฿ 1,264.93

CLAMP LEVERS 1 Piece(s) 5 Day(s) 10Male thread456205500

฿ 1,257.00

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread456255500

฿ 1,257.16

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread456325500

฿ 1,284.97

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread456405500

฿ 1,287.92

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread456505500

฿ 1,683.82

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread6381610000

฿ 1,683.98

NBK CLAMP LEVERS 1 Piece(s) Same day 10Male thread6382010000

฿ 1,684.29

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread6382510000

฿ 1,692.68

CLAMP LEVERS 1 Piece(s) 5 Day(s) 10Male thread6383210000

฿ 1,684.91

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread6384010000

฿ 1,728.33

CLAMP LEVERS 1 Piece(s) 5 Day(s) 10Male thread6385010000

฿ 1,720.25

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread6386310000

฿ 1,937.28

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread78102016000

฿ 1,937.59

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread78102516000

฿ 1,938.21

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread78103216000

฿ 1,938.68

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread78104016000

฿ 1,980.57

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread78105016000

฿ 2,061.87

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread78106316000

฿ 2,127.51

CLAMP LEVERS 1 Piece(s) 8 Day(s) 10Male thread78108016000

Loading...

  1. 1

Basic Information

Application Clamp Type, Clamp Clamp Lever Operation Direction Horizontal
Shape L-Shaped L-Shaped Clamp Lever Shape Set Screw Type Main Body Material SCS13
Main Body, Surface Treatment No Mounting Section, Material SUS303 Mounting Section, Surface Treatment No
Gap Adjustment Screw No