(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The chrome plating gives a glossed finish.
Part Number |
---|
RM-6 |
RM-8 |
RM-10 |
RM-12 |
RM-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread | Grip thickness (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 469.39 ฿ 233.29 | NBK STEEL REVOLVING GRIP | 1 Piece(s) | Same day | 10 | M6 | 16 | 48 | ||
฿ 555.01 ฿ 279.11 | NBK STEEL REVOLVING GRIP | 1 Piece(s) | Same day | 10 | M8 | 20 | 60 | ||
฿ 916.65 | NBK STEEL REVOLVING GRIP | 1 Piece(s) | 5 Day(s) | 10 | M10 | 25 | 77 | ||
฿ 916.65 | STEEL REVOLVING GRIP | 1 Piece(s) | 5 Day(s) | 10 | M12 | 32 | 98 | ||
฿ 1,235.23 | STEEL REVOLVING GRIP | 1 Piece(s) | 8 Day(s) | 10 | M16 | 36 | 107 |
Loading...
Type | Revolving Grips | Shape | Neck Shape | Handle Material | SS400 |
---|---|---|---|---|---|
Handle Surface | Chrome Plating | Mounting Section Material | SS400 | Mounting Section Surface Treatment | Chrome Plating |
Mounting Method | Male thread |
How can we improve?
How can we improve?