1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Revolving Handle Grip GNM (Part Number)

Nylon Revolving Handle Grip GNM
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 264.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Grip with an easy-to-grip shape. ·The grip material is nylon 6.

 
Part Number
GNM-6SALE
GNM-8
GNM-10
GNM-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Full Length
(mm)
Grip thickness
(mm)
Grip length
(mm)

฿ 264.06

฿ 158.54

NBK PLASTIC REVOLVING GRIP 1 Piece(s) Same day 10M6551649

฿ 305.97

PLASTIC REVOLVING GRIP 1 Piece(s) 8 Day(s) 10M8682061

฿ 401.17

PLASTIC REVOLVING GRIP 1 Piece(s) 5 Day(s) 10M10852575

฿ 485.38

PLASTIC REVOLVING GRIP 1 Piece(s) 5 Day(s) 10M121063295

Loading...

  1. 1

Basic Information

Type Revolving Grips Shape Neck Shape Handle Material Nylon 6
Handle Surface No Mounting Section Material SS400 Mounting Section Surface Treatment Trivalent chromate processed
Mounting Method Male thread