1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conical Grip_GPC (Part Number)

Conical Grip_GPC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 149.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Phenolic resin grip.
[Features]
· It has excellent durability.
[Applications]
·For handle grips.

 
Part Number
GPC-20XM6
GPC-25XM8
GPC-30XM10
GPC-35XM12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Full Length
(mm)
Grip thickness
(mm)
Grip length
(mm)

฿ 149.31

PLASTIC CONICAL GRIP 1 Piece(s) 5 Day(s) 10M6302030

฿ 178.36

PLASTIC CONICAL GRIP 1 Piece(s) 8 Day(s) 10M8382538

฿ 242.14

PLASTIC CONICAL GRIP 1 Piece(s) 5 Day(s) 10M10463046

฿ 265.55

PLASTIC CONICAL GRIP 1 Piece(s) 8 Day(s) 10M12533553

Loading...

  1. 1

Basic Information

Type Fixed Grip Shape Stick type (taper) Handle Material Phenol Resin
Handle Surface No Mounting Section Material Phenol Resin Mounting Section Surface Treatment No
Mounting Method Female Thread