1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Retractable Handle_URH (Part Number)

Retractable Handle_URH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,252.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Retractable type handle. When not in use, the handle fits into the body.

 
Part Number
URH-100
URH-120
URH-180
URHS-100
URHS-120
URHS-180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Main Body Material Main Body, Surface Treatment

฿ 2,252.73

RETRACTABLE PULL 1 Piece(s) 8 Day(s) 10100SteelChrome Plating

฿ 2,263.66

RETRACTABLE PULL 1 Piece(s) 8 Day(s) 10120SteelChrome Plating

฿ 2,352.08

RETRACTABLE PULL 1 Piece(s) 8 Day(s) 10180SteelChrome Plating

฿ 3,483.00

RETRACTABLE PULL 1 Piece(s) 8 Day(s) 10100Stainless SteelNo

฿ 3,389.62

RETRACTABLE PULL 1 Piece(s) 8 Day(s) 10120Stainless SteelNo

฿ 3,459.90

RETRACTABLE PULL 1 Piece(s) 8 Day(s) 10180Stainless SteelNo

Loading...

  1. 1

Basic Information

Height(mm) 43 Main Body Type Imposition Type Grip thickness(mm) 10
Surfaced Type Category U Shaped Mounting Method Male thread U Shape Deformation
Additional Function Folding type Handle Cross Sectional Shape Round shape Applied Load(N) 1000