1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Urethane Handle_UUF (Part Number)

Urethane Handle_UUF
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,372.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø10 mm steel core is coated with rigid polyurethane. Pursuit of sufficient strength, safety and reliability. Handle that is gentle and soft on hands.

 
Part Number
UUF-25X112
UUF-25X128SALE
UUF-25X160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)
Height
(mm)

฿ 1,372.89

POLYURETHANE PULL 1 Piece(s) 5 Day(s) 1011250

฿ 1,416.18

฿ 741.37

NBK POLYURETHANE PULL 1 Piece(s) Same day 1012854

฿ 1,456.02

POLYURETHANE PULL 1 Piece(s) 8 Day(s) 1016054

Loading...

  1. 1

Basic Information

Main Body Material Steel Main Body Type Imposition Type Grip thickness(mm) 25
Surfaced Type Category U Shaped Mounting Method Female Thread U Shape Straight
Main Body, Surface Treatment Hard polyurethane coating Additional Function No Handle Cross Sectional Shape Round shape
Applied Load(N) 1000