1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Arch Handle UARH (Part Number)

Aluminum Arch Handle UARH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,463.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Beautiful arch shaped handle.
· Easy to grip.
· Nut/washer for mounting on gold products also included.
· Material / finish: Handle: Aluminum alloy / Electrostatic painting (matte black). End piece: Zinc die casting / Electrostatic coating (silver). Screw: SS400, trivalent chromate treatment. Nut/washer: S45C, trivalent chromate treatment

 
Part Number
UARH-26X350-BK
UARH-26X450-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPitch
(mm)

฿ 4,463.05

ALUMINUM ARCH PULL 1 Piece(s) 20 Day(s) 10350

฿ 5,830.88

ALUMINUM ARCH PULL 1 Piece(s) 20 Day(s) 10450

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Height(mm) 69 Main Body Type Imposition Type
Grip thickness(mm) 26 Surfaced Type Category Arch Shape Mounting Method Male thread
Main Body, Surface Treatment Electrostatic Paint Additional Function No Handle Cross Sectional Shape Round shape
Applied Load(N) 1000