1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum control handle_HCS (Part Number)

Aluminum control handle_HCS
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,188.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· HCS-D: Spring: Stainless steel copper wire.
· HCS: No grip.
· The hub cover can be easily attached and detached.
· Company names, logos, functional lettering, and similar other prints can be laser etched directly onto the product.
· Machined with a shaft hole (tolerance of H7).
· Material/finish - handle: Aluminum alloy with anodized treatment (black). Hub cover: Polyacetal (light gray). Grip (dedicated mini plastic rotary grip): Nylon 6 (black)

Part Number
HCS-52XR10-A
HCS-52XR10-DSALE
HCS-62XR10-A
HCS-62XR10-D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOutside Diameter of Handle
(Ø)
Grip Grip Type Grip Material Handle Surface Mounting Section Outer Diameter
(Ø)

฿ 1,188.90

ALUMINUM CONTROL HANDWHEEL 1 Piece(s) 5 Day(s) 1052No (No Grip Mounting Hole)---22

฿ 1,420.92

฿ 876.42

NBK ALUMINUM CONTROL HANDWHEEL 1 Piece(s) Same day 1052PresenceRotation TypeNylonNo22

฿ 1,453.83

ALUMINUM CONTROL HANDWHEEL 1 Piece(s) 8 Day(s) 1062No (No Grip Mounting Hole)---25

฿ 1,832.73

ALUMINUM CONTROL HANDWHEEL 1 Piece(s) 8 Day(s) 1062PresenceRotation TypeNylonNo25

Loading...

  1. 1

Basic Information

Handwheel Type Controller Handle, Material Aluminum Mounting Section, Hole Machining Round hole (through hole)
Handle, Surface Black Anodize Thickness of Handle(mm) 23 Round hole diameter(Ø) 10
Set Screw Flat Machining No