(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· For locations where there is no clear space up or down.
· The handle position can be adjusted freely.
· All stainless steel and steel types standard.
· Large turning radius and clamping force can be obtained with lesser force.
Part Number |
---|
LFF-8 |
LFF-10 |
LFF-12 |
LFF-16 |
LFM-8X30 |
LFM-8X40 |
LFM-8X50 |
LFM-10X30 |
LFM-10X40 |
LFM-10X50 |
LFM-10X60 |
LFM-12X30 |
LFM-12X40 |
LFM-12X50 |
LFM-12X60 |
LFM-16X40 |
LFM-16X50 |
LFM-16X60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter M | Mounting Section, Length L (mm) | Max. Tightening Force (N) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,166.48 | LEVERS LFF | 1 Piece(s) | 5 Day(s) | 10 | Female Thread | 100 | 8 | 18 | 10000 | ||
฿ 1,468.25 | LEVERS LFF | 1 Piece(s) | 5 Day(s) | 10 | Female Thread | 130 | 10 | 21 | 16000 | ||
฿ 1,470.83 | LEVERS LFF | 1 Piece(s) | 5 Day(s) | 10 | Female Thread | 130 | 12 | 21 | 23000 | ||
฿ 1,806.80 | LEVERS LFF | 1 Piece(s) | 8 Day(s) | 10 | Female Thread | 150 | 16 | 27 | 43000 | ||
฿ 1,218.56 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 100 | 8 | 30 | 10000 | ||
฿ 1,308.66 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 100 | 8 | 40 | 10000 | ||
฿ 1,250.00 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 100 | 8 | 50 | 10000 | ||
฿ 1,536.63 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 130 | 10 | 30 | 16000 | ||
฿ 1,629.76 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 130 | 10 | 40 | 16000 | ||
฿ 1,584.03 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 130 | 10 | 50 | 16000 | ||
฿ 1,629.76 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 130 | 10 | 60 | 16000 | ||
฿ 1,652.47 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 130 | 12 | 30 | 23000 | ||
฿ 1,585.35 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 130 | 12 | 40 | 23000 | ||
฿ 1,597.25 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 130 | 12 | 50 | 23000 | ||
฿ 1,656.71 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 130 | 12 | 60 | 23000 | ||
฿ 1,893.75 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 150 | 16 | 40 | 43000 | ||
฿ 1,876.37 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 150 | 16 | 50 | 43000 | ||
฿ 1,945.91 | LEVERS LFM | 1 Piece(s) | 5 Day(s) | 10 | Male thread | 150 | 16 | 60 | 43000 |
Loading...
Application | Clamp | Type, Clamp | Clamp Lever | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | Knobbed Lever Shape | Grip Ball | Main Body Material | S45C |
Main Body, Surface Treatment | Black Oxide Coating | Mounting Section, Material | S45C | Mounting Section, Surface Treatment | Black Oxide Coating |
Knob Material | Phenol Resin | Knob Surface Treatment | No |
How can we improve?
How can we improve?