1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Revolving Grip GDP (Part Number)

Revolving Grip GDP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 416.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A new model rotary grip.
· Mounting is performed from the back side using the hex holes.
· Both standardized plastic and aluminum grips are available.
· For plastic grips, both steel and stainless steel screws are available.

 
Part Number
GDP-16XM6
GDP-18XM6
GDP-18XM8
GDP-22XM8
GDP-22XM10
GDP-24XM8
GDP-24XM10
GDP-25XM10
GDPA-16XM6
GDPA-18XM6
GDPA-18XM8
GDPA-22XM8
GDPA-22XM10
GDPA-24XM8
GDPA-24XM10
GDPA-25XM10
GDPS-16XM6
GDPS-18XM6
GDPS-18XM8
GDPS-22XM8
GDPS-22XM10
GDPS-24XM8
GDPS-24XM10
GDPS-25XM10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHandle Material Handle Surface Mounting Section Material Mounting Section Surface Treatment Nominal of Thread Full Length
(mm)
Grip thickness
(mm)
Grip length
(mm)

฿ 416.03

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Steel] SUM21Trivalent chromate processedM6441641.5

฿ 458.53

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Steel] SUM21Trivalent chromate processedM658.51856

฿ 459.30

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Steel] SUM21Trivalent chromate processedM858.51856

฿ 521.30

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Steel] SUM21Trivalent chromate processedM861.52259

฿ 522.08

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Steel] SUM21Trivalent chromate processedM1061.52259

฿ 522.08

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Steel] SUM21Trivalent chromate processedM876.52474

฿ 545.83

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Steel] SUM21Trivalent chromate processedM1076.52474

฿ 587.37

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Steel] SUM21Trivalent chromate processedM1086.52584

฿ 862.30

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10[Aluminum] Aluminum AlloyPolishing[Steel] SUM21Trivalent chromate processedM6441641.5

฿ 895.12

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10[Aluminum] Aluminum AlloyPolishing[Steel] SUM21Trivalent chromate processedM658.51856

฿ 895.90

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10[Aluminum] Aluminum AlloyPolishing[Steel] SUM21Trivalent chromate processedM858.51856

฿ 1,040.74

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10[Aluminum] Aluminum AlloyPolishing[Steel] SUM21Trivalent chromate processedM861.52259

฿ 1,041.52

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10[Aluminum] Aluminum AlloyPolishing[Steel] SUM21Trivalent chromate processedM1061.52259

฿ 1,266.47

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10[Aluminum] Aluminum AlloyPolishing[Steel] SUM21Trivalent chromate processedM876.52474

฿ 1,267.24

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10[Aluminum] Aluminum AlloyPolishing[Steel] SUM21Trivalent chromate processedM1076.52474

฿ 1,529.49

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10[Aluminum] Aluminum AlloyPolishing[Steel] SUM21Trivalent chromate processedM1086.52584

฿ 530.92

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Stainless Steel] SUS303NoM6441641.5

฿ 610.31

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Stainless Steel] SUS303NoM658.51856

฿ 611.08

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Stainless Steel] SUS303NoM858.51856

฿ 700.29

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Stainless Steel] SUS303NoM861.52259

฿ 701.07

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Stainless Steel] SUS303NoM1061.52259

฿ 788.75

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Stainless Steel] SUS303NoM876.52474

฿ 789.53

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Stainless Steel] SUS303NoM1076.52474

฿ 913.30

REVOLVING GRIP 1 Piece(s) 8 Day(s) 10Nylon 6No[Stainless Steel] SUS303NoM1086.52584

Loading...

  1. 1

Basic Information

Type Revolving Grips Shape Stick type (straight) Mounting Method Male thread with Hexagon socket head cap