1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LS/LSS Flexible Coupling - JawMax In-Shear Type (Part Number)

LS/LSS Flexible Coupling - JawMax In-Shear Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,741.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A coupling with high torque and easy maintenance.
[Features]
· A flexible coupling that allows the incear spider to be wound around the hub claws from the outside.
· Consists of 4 parts: 2 hubs, incear spider and retainer.
· Insear type can be installed/removed once the device is attached to the device, and then the device is not moved.
· Protects the device from overload.
· If an overload is applied, the incear spider will be damaged and the motor side and driven side will be disconnected.
[Applications]
· For spiral pumps/fans/blowers/decelerators, etc.

Part Number
LS090-18H7X18H7
LS090-18H7X19H7
LS090-18H7X20H7
LS090-18H7X22H7
LS090-18H7X25H7
LS090-19H7X19H7
LS090-19H7X20H7
LS090-19H7X22H7
LS090-19H7X25H7
LS090-20H7X20H7
LS090-20H7X22H7
LS090-20H7X25H7
LS090-22H7X22H7
LS090-22H7X25H7
LS090-25H7X25H7
LS095-18H7X18H7
LS095-18H7X19H7
LS095-18H7X20H7
LS095-18H7X22H7
LS095-18H7X24H7
LS095-18H7X25H7
LS095-18H7X28H7
LS095-19H7X19H7
LS095-19H7X20H7
LS095-19H7X22H7
LS095-19H7X24H7
LS095-19H7X25H7
LS095-19H7X28H7
LS095-20H7X20H7
LS095-20H7X22H7
LS095-20H7X24H7
LS095-20H7X25H7
LS095-20H7X28H7
LS095-22H7X22H7
LS095-22H7X24H7
LS095-22H7X25H7
LS095-22H7X28H7
LS095-24H7X24H7
LS095-24H7X25H7
LS095-24H7X28H7
LS095-25H7X25H7
LS095-25H7X28H7
LS095-28H7X28H7
LSS095-20H7X20H7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
Full Length
(mm)
Moment of Inertia
(kg・m2)

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10181867.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10181967.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10182067.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10182267.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10182567.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10191967.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10192067.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10192267.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10192567.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10202067.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10202267.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10202567.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10222267.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10222567.12.7 x 10-4

฿ 5,741.07

JAWMAX 1 Piece(s) 8 Day(s) 10252567.12.7 x 10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10181876.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10181976.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10182076.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10182276.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10182476.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10182576.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10182876.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10191976.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10192076.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10192276.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10192476.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10192576.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10192876.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10202076.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10202276.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10202476.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10202576.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10202876.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10222276.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10222476.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10222576.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10222876.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10242476.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10242576.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10242876.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10252576.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10252876.23.2×10-4

฿ 5,794.77

JAWMAX 1 Piece(s) 8 Day(s) 10282876.23.2×10-4

฿ 9,333.49

JAWMAX 1 Piece(s) 8 Day(s) 10202076.23.2×10-4

Loading...

  1. 1

Basic Information

Type Jaw Type O.D.(Ø) 69.9 Application Standard
Allowable Torque Range(N•m) 20.01~50.00 Features High Torque / Vibration Absorption Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Maximum Range of Rotation Number(r/min) 4001~10000 Normal Torque(N•m) 38 Allowable Angular Misalignment(deg) 2
Allowable Lateral Misalignment(mm) 0.7 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.41~1.0
Max. Rotational Speed(r/min) 9200 Buffer Material Polyurethane Operating Temperature Range(°C) -34::93
Allowable Axial Misalignment(mm) +0.7/0

Frequently Asked Questions (FAQ)

Question: Is there recommended tolerance for the insertion shaft?
Answer: The shaft hole finished dimensions vary depending on the customer's motor shaft tolerance. For details, please confirm with the attached catalog PDF.
Question: What kind of applications do I use the product for?
Answer: It is recommended for transport or stirring that high torque and maintainability are required.