1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary Damper_TD-38 (Part Number)

HINGES

Rotary Damper_TD-38
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 732.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Slowly open the door. Perfect as a safety measure.

Part Number
TD38A1-3.0K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 732.00

HINGES 1 Piece(s) 20 Day(s) 10

Loading...

  1. 1

Basic Information

Length(mm) 42 Main Body Material Polyacetal Main Body Type Rotary
Application Standard Mounting Method Screw Additional Function With Damper
Mounting Hole Type Round hole Main Body Finishing Foundation Opening Degree(deg) 180
Torque(N·m) 0.29 (Axis) Braking Direction Clockwise

Please check the type/dimensions/specifications of the part TD38A1-3.0K in the Rotary Damper_TD-38 series.