(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for devices you want to look good.
Part Number |
---|
4LC-82 |
4LC-114 |
4LC-150 |
4LC-180 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Pitch (mm) | Height (mm) | Grip thickness (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 792.57 | HANDLES | 1 Piece(s) | 14 Day(s) | 10 | 64 | 36.5 | 16 | ||
฿ 975.78 | HANDLES | 1 Piece(s) | 12 Day(s) | 10 | 96 | 40 | 16 | ||
฿ 1,518.15 | HANDLES | 1 Piece(s) | 10 Day(s) | 10 | 128 | 45 | 18 | ||
฿ 1,779.34 | HANDLES | 1 Piece(s) | 10 Day(s) | 10 | 160 | 48 | 20 |
Loading...
Main Body Material | Stainless steel (SCS14) | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Round hole | U Shape | Straight | Main Body Finishing | Mirror Surface Finishing |
Additional Function | No | Handle Cross Sectional Shape | Oval bar |
How can we improve?
How can we improve?