1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS (SUS316) Swivel Hook EN-R (Part Number)

HOOKS

SUS (SUS316) Swivel Hook EN-R
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,201.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

When used to hang an object, the action of the spring keeps the hook closed, preventing accidental dislodging of the object.

 
Part Number
EN-R80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,201.58

HOOKS 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Single hook Mounting Method Screw fixture type Hanging Load(N) 196
Length(mm) 80 Width(mm) 16 Surface Treatment Mirror Polishing

Please check the type/dimensions/specifications of the part EN-R80 in the SUS (SUS316) Swivel Hook EN-R series.