1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Accuride Slide Rail_C2002【2 Pieces Per Package】 (C2002-12)

SLIDE RAILS

Accuride Slide Rail_C2002 (C2002-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for drawers and movement of units.

[Features]
· 2-step slide rail with 3/4 slide.
· Bi-directional slide rails wherein the inner rail slides 3/4 forward and backward.
· Although the rail can not go through to the fully open side, the brake is stopped by the frictional resistance on the fully closed side.
· Pulling with force can disengage the rail and it may dismount.
· Can be screwed directly on the rear side of the column plate cut and raised on the inner member

Part Number
C2002-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 1,714.84

SLIDE RAILS 1 Pack(s)

2 Pieces Per Package

Quote 10224305431~250~500

Loading...

  1. 1

Basic Information

Type Slide Rail Material Steel Number of Rail Steps Two-Step Slide
Width(mm) 35.3 Height(mm) 9.5 Rail Finish Gloss Chromate Treatment