1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

For Furniture Small Type High Adsorption Capability Type_MC-110NF (Part Number)

For Furniture Small Type High Adsorption Capability Type_MC-110NF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 325.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for keeping the door closed. Its small size make it ideal for saving space.

 
Part Number
MC-110NF-GR
MC-110NF-WT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMain Body Color

฿ 325.00

CAP/CATCH 1 Piece(s) 21 Day(s) 10GR (Gray)

฿ 325.00

CAP/CATCH 1 Piece(s) 21 Day(s) 10W (White)

Loading...

  1. 1

Basic Information

Type Magnetic Catch Magnet Type Category Square type Adsorption Power/Pull Force/Holding Force(N) 78.4
Length(mm) 45 Width(mm) 11 Mounting Method Imposition Type
Installation Hole Dia.(mm) 3.5 Magnet Square Mounting Surface D Strike Plate Presence
Operating Environment Standard Main Body Material Polycarbonate Main Body Finishing Foundation
Strike Plate Material Steel Strike Plate Finishing Colored Chromate Magnet Material Neodymium
Magnet finish Foundation Height(mm) 10 Operating Temperature Range(°C) null::80