(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made of phenol resin with excellent durability
Part Number |
---|
KA-40 |
KA-50 |
KA-60 |
KA-60B |
KB-40 |
KB-50 |
KB-60 |
KB-60B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Type | Mounting Section Length (mm) | Mounting Section Material | Threaded End Machining | Tapped, Round Hole Machining | Mounting Section Finish | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 281.46 | PLASTIC KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 14 | [Steel] S45C | No | - | Trivalent Chromate | 40 | 30 | ||
฿ 325.10 | PLASTIC KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Male thread | 14 | [Steel] S45C | No | - | Trivalent Chromate | 50 | 36 | ||
฿ 385.53 | PLASTIC KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M10 | Male thread | 18 | [Steel] S45C | No | - | Trivalent Chromate | 60 | 44 | ||
฿ 462.88 | PLASTIC KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M12 | Male thread | 25 | [Steel] S45C | No | - | Trivalent Chromate | 60 | 44 | ||
฿ 265.33 | PLASTIC KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 16 | Brass | - | Blind Hole | No | 40 | 30 | ||
฿ 311.75 | PLASTIC KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | Female Thread | 16 | Brass | - | Blind Hole | No | 50 | 36 | ||
฿ 374.33 | PLASTIC KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | Female Thread | 20 | Brass | - | Blind Hole | No | 60 | 44 | ||
฿ 450.54 | PLASTIC KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M12 | Female Thread | 25 | Brass | - | Blind Hole | No | 60 | 44 |
Loading...
Main Body, Type | Polygon | Knob Material | Phenol Resin | Polygonal Shape, Type | Pentagon Knob |
---|---|---|---|---|---|
Additional Function | No | Knob Finishing | No |
How can we improve?
How can we improve?