(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Clamp Knob KCF
Knob Screws are commonly used in various applications to secure, adjust, and control different mechanical devices. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Clamp Knob
● Thread Size : M5, M6, M8, M10 and M12
● Material : Steel S45C and Stainless Steel SUS303
[Application]
Clamp Knob Screws are commonly used in fastening, assembly, adjustment, clamping and so on
Part Number |
---|
KCF-20XM5-BK |
KCF-24XM6-BK |
KCF-30XM8-BK |
KCF-36XM10-BK |
KCF-40XM12-BK |
KCFS-20XM5 |
KCFS-24XM6 |
KCFS-30XM8 |
KCFS-36XM10 |
KCFS-40XM12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section Length (mm) | Knob Material | Mounting Section Material | Knob Finishing | Mounting Section Finish | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 125.22 | METAL KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M5 | 7 | [Steel] S45C | [Steel] S45C | Black Oxide Coating | Black Oxide Coating | 20 | 12 | ||
฿ 143.88 ฿ 71.91 | NBK METAL KNOBS | 1 Piece(s) | Same day | 10 | M6 | 8 | [Steel] S45C | [Steel] S45C | Black Oxide Coating | Black Oxide Coating | 24 | 14 | ||
฿ 209.27 ฿ 107.23 | NBK METAL KNOBS | 1 Piece(s) | Same day | 10 | M8 | 10 | [Steel] S45C | [Steel] S45C | Black Oxide Coating | Black Oxide Coating | 30 | 17 | ||
฿ 309.80 ฿ 161.37 | NBK METAL KNOBS | 1 Piece(s) | Same day | 10 | M10 | 12 | [Steel] S45C | [Steel] S45C | Black Oxide Coating | Black Oxide Coating | 36 | 20 | ||
฿ 341.83 ฿ 178.16 | NBK METAL KNOBS | 1 Piece(s) | Same day | 10 | M12 | 16 | [Steel] S45C | [Steel] S45C | Black Oxide Coating | Black Oxide Coating | 40 | 24 | ||
฿ 383.14 | METAL KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M5 | 7 | [Stainless Steel] SUS303 | [Stainless Steel] SUS303 | No | No | 20 | 12 | ||
฿ 425.67 | NBK METAL KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M6 | 8 | [Stainless Steel] SUS303 | [Stainless Steel] SUS303 | No | No | 24 | 14 | ||
฿ 594.46 | METAL KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M8 | 10 | [Stainless Steel] SUS303 | [Stainless Steel] SUS303 | No | No | 30 | 17 | ||
฿ 887.86 | METAL KNOBS | 1 Piece(s) | 8 Day(s) | 10 | M10 | 12 | [Stainless Steel] SUS303 | [Stainless Steel] SUS303 | No | No | 36 | 20 | ||
฿ 919.32 | METAL KNOBS | 1 Piece(s) | 5 Day(s) | 10 | M12 | 16 | [Stainless Steel] SUS303 | [Stainless Steel] SUS303 | No | No | 40 | 24 |
Loading...
Mounting Section Type | Female Thread | Main Body, Type | Round shape | Round Shape, Type | Clamp Knobs |
---|---|---|---|---|---|
Side Machined | Knurling | Additional Function | No | Tapped, Round Hole Machining | Through Hole |
How can we improve?
How can we improve?