(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Levels can be maintained even if the legs are at an angle or the floor surface is sloped.
[Features]
· The adjuster main body features a head swinging mechanism of about 10°.
· Levels can be maintained even if the floor surface is sloped.
· Features durability since the load is dispersed by the head swinging mechanism.
· A MKR-N type having the longest screw portion of 44.5 mm, MKR-N50M10H60, has been added.
· Since the main body and the bottom portion feature a dual layer structure, the height can be adjusted by turning the main body by hand even when a load is applied.
Part Number |
---|
MKR-N32M10 |
MKR-N32N3 |
MKR-N40M10 |
MKR-N40N3 |
MKR-N50M10 |
MKR-N50N3 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Allowable Load (kN) | Main Body Height (mm) | Nominal of Thread M (mm) | Inch Screw (inch) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 154.38 | ADJUSTERS | 1 Piece(s) | 10 Day(s) | 33 | 0.588 | 14 | 10 | - | ||
฿ 152.59 | ADJUSTERS | 1 Piece(s) | 12 Day(s) | 33 | 0.588 | 14 | - | 3/8 | ||
฿ 175.08 | ADJUSTERS | 1 Piece(s) | 10 Day(s) | 41 | 0.686 | 15 | 10 | - | ||
฿ 173.32 | ADJUSTERS | 1 Piece(s) | 10 Day(s) | 41 | 0.686 | 15 | - | 3/8 | ||
฿ 215.17 | ADJUSTERS | 1 Piece(s) | 10 Day(s) | 51 | 0.784 | 15.5 | 10 | - | ||
฿ 207.08 | ADJUSTERS | 1 Piece(s) | 10 Day(s) | 51 | 0.784 | 15.5 | - | 3/8 |
Loading...
Type | Mount Type | Swivel Angle θ(deg) | 10 | Mounting Shape Type | Rubber Mount Type |
---|---|---|---|---|---|
Height Adjusting Handle | No | Thread Material | Steel | Thread Surface Treatment | Chrome Plating |
Body Material | Polyamide | Main Body Surface Treatment | Foundation | Bottom Rubber Material | Elastomer |
Thread Length(mm) | 22 | Properties | Standard | Swivel Mechanism | With Swiveling mechanism |
How can we improve?
How can we improve?