1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS-Made Adjuster_ADWS/ADWHS (Part Number)

SUS-Made Adjuster_ADWS/ADWHS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 342.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Mounting is easy as a Phillips head slot has been provided on the bottom of the main body.

[Features]
· The screw part and cover are stainless steel and feature superior corrosion resistance.
· Easy mounting: Since a Phillips head slot has been provided on the back of the screw part, mounting can be performed easily using an impact wrench, etc.
· The bottom part material of the ADWS type is chloroprene rubber, which has excellent weather resistance.
· The bottom part material of the ADWHS type is ethylene propylene rubber, which has excellent heat resistance and weather resistance.
· Furthermore, the material hardly migrates.
· A wide variety: Since a wide variety of size variations are available, a selection can be made that suits the application.

 
Part Number
ADWHS40-8-60
ADWHS40-10-50
ADWHS50-12-70
ADWHS60-16-100
ADWHS60-16-130
ADWS40-8-60
ADWS40-10-50
ADWS50-12-70
ADWS60-16-70
ADWS60-16-100
ADWS60-20-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBottom Rubber Material Width
(mm)
Allowable Load
(kN)
Thread Length
(mm)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Properties

฿ 382.77

ADJUSTERS 1 Piece(s) 10 Day(s) Ethylene Propylene Rubber404.21460138Corrosion Resistance / Heat resistant

฿ 390.63

ADJUSTERS 1 Piece(s) 10 Day(s) Ethylene Propylene Rubber405.978501310Corrosion Resistance / Heat resistant

฿ 570.18

ADJUSTERS 1 Piece(s) 10 Day(s) Ethylene Propylene Rubber508.33701512Corrosion Resistance / Heat resistant

฿ 945.58

ADJUSTERS 1 Piece(s) 10 Day(s) Ethylene Propylene Rubber6012.3481001716Corrosion Resistance / Heat resistant

฿ 1,112.65

ADJUSTERS 1 Piece(s) 12 Day(s) Ethylene Propylene Rubber6011.761301716Corrosion Resistance / Heat resistant

฿ 342.86

ADJUSTERS 1 Piece(s) 10 Day(s) Chloroprene Rubber403.72460138Corrosion Resistance

฿ 404.62

ADJUSTERS 1 Piece(s) 10 Day(s) Chloroprene Rubber406.272501310Corrosion Resistance

฿ 740.00

ADJUSTERS 1 Piece(s) 10 Day(s) Chloroprene Rubber508.722701512Corrosion Resistance

฿ 901.61

ADJUSTERS 1 Piece(s) 10 Day(s) Chloroprene Rubber6014.308701716Corrosion Resistance

฿ 988.08

ADJUSTERS 1 Piece(s) 12 Day(s) Chloroprene Rubber6014.211001716Corrosion Resistance

฿ 1,391.37

ADJUSTERS 1 Piece(s) 14 Day(s) Chloroprene Rubber6017.151001720Corrosion Resistance

Loading...

  1. 1

Basic Information

Type Mount Type Mounting Shape Type Rubber Mount Type Height Adjusting Handle No
Thread Material Stainless steel (SUS304) Thread Surface Treatment Electrolytic Polishing Body Material Stainless Steel
Main Body Surface Treatment Electrolytic Polishing Swivel Mechanism No