1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Steel Bearing, High Load Specification / Outer Circumference Flat Type _A-19-B1/A-19-B2 (Part Number)

LOCKS

Steel Bearing, High Load Specification / Outer Circumference Flat Type _A-19-B1/A-19-B2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 116.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Steel Bearings are automation components. They offer a wide variety of sizes to choose from.
[Feature]
● Outer diameter (D)(mm.) : 19
● Thread Size : M6
● Width(mm) : 6
● Material
- Outer Ring : Steel (STKM)
- Inner Ring and Ball : Steel (SWCH)
- Retainer : PP
[Application]
Bearings with resin are commonly used in industrial machinery.

 
Part Number
A-19-B2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 116.67

LOCKS 1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Bearing Material Steel Outer Ring Type Flat Outer Periphery Outer Ring Material Steel
Mounting Type Threaded Shaft Features Standard O.D.(Ø) 19
Width(mm) 6 Screw Nominal M(mm) 6 Allowable Load Range(N) 300.1~500.0
Allowable Load(N) 490 Step Dimension(mm) 2 Order Code 210-140-210

Please check the type/dimensions/specifications of the part A-19-B2 in the Steel Bearing, High Load Specification / Outer Circumference Flat Type _A-19-B1/A-19-B2 series.