1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indexing Plunger PXV (Part Number)

Indexing Plunger PXV
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,277.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Specifications may differ for each part number, including shape and color.

Product Description

It is an indexing plunger that controls the entry and exit of the pin by turning the lever.
[Features]
·When the lever is rotated 180°, the pin goes inside the main body.
·The notch on the main body allows the lever to lock.
·The PXV-B / BK has a lever cap that fits in your hand.
·The pins have been nitrided. Highly abrasion-resistant.
·PXV-A and PXV-B have no lock nut.
·PXV-AK and PXV-BK have lock nuts for fixing.
·Coarse thread and fine thread are standardized for all pin diameters.
[Applications]
·For positioning of workpieces.
·For attaching and detaching workpieces.

Has excellent abrasion resistance

PXV - A dimensional drawing

PXV --A dimensional drawing.

PXV - AK dimensional drawing

PXV - AK dimensional drawing.

PXV - B dimensional drawing

PXV - dimensional drawing.

PXV - BK dimensional drawing

PXV - BK dimensional drawing.

Material/finish (PXV-A, PXV-AK)

 PXV-A/PXV-C-APXV-AK/PXV-C-AK
LeverSintered alloySintered alloy
Main bodySUM22L
Black oxide coating
SUM22L
Black oxide coating
PinSUM22L
Nitriding treatment
SUM22L
Nitriding treatment
SpringEquivalent to SWPBEquivalent to SWPB
Lock nut S45C
Black oxide coating

Features

Product codeThread PitchLock nut
PXV-AFineNone^*1
PXV-AKFineAvailable
PXV-C-ACoarseNone^*1
PXV-C-AKCoarseAvailable

* 1: Use the anti-loosening service.

Part Number
PXV-5-M10-AK
PXV-5-M12-A
PXV-5-M12-AK
PXV-5-M12-B
PXV-5-M12-BK
PXV-6-M12-A
PXV-6-M12-AK
PXV-6-M12-B
PXV-6-M12-BK
PXV-6-M16-AK
PXV-6-M16-B
PXV-6-M16-BK
PXV-8-M12-A
PXV-8-M12-AKSALE
PXV-8-M12-B
PXV-8-M12-BK
PXV-8-M16-A
PXV-8-M16-AK
PXV-8-M16-B
PXV-8-M16-BK
PXV-8-M20-A
PXV-8-M20-AK
PXV-8-M20-B
PXV-8-M20-BK
PXV-10-M16-A
PXV-10-M16-AK
PXV-10-M16-B
PXV-10-M16-BK
PXV-10-M20-A
PXV-10-M20-AK
PXV-10-M20-B
PXV-10-M20-BK
PXV-12-M20-A
PXV-12-M20-AK
PXV-12-M20-B
PXV-12-M20-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Length
(mm)
Lock Nut Lever Cap

฿ 1,277.00

NBK MECHANICAL ELEMENTS 1 Piece(s) Same day 105637.5PresenceNo

฿ 1,370.81

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 125847NoNo

฿ 1,399.57

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 125847PresenceNo

฿ 1,462.72

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 125848NoPresence

฿ 1,491.48

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 125848PresencePresence

฿ 1,370.96

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 126847NoNo

฿ 1,399.72

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 126847PresenceNo

฿ 1,462.88

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 126848NoPresence

฿ 1,491.64

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 126848PresencePresence

฿ 1,717.31

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1661056PresenceNo

฿ 1,778.31

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1661057.25NoPresence

฿ 1,832.21

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1661057.25PresencePresence

฿ 1,371.27

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 128847NoNo

฿ 1,400.03

฿ 710.66

NBK INDEXING PLUNGER 1 Piece(s) Same day 128847PresenceNo

฿ 1,463.19

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 128848NoPresence

฿ 1,508.36

NBK INDEXING PLUNGER 1 Piece(s) Same day 128848PresencePresence

฿ 1,663.57

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1681056NoNo

฿ 1,733.88

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 1681056PresenceNo

฿ 1,778.47

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1681057.25NoPresence

฿ 1,832.36

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1681057.25PresencePresence

฿ 1,885.02

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 2081269NoNo

฿ 1,982.35

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 2081269PresenceNo

฿ 2,018.05

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 2081271NoPresence

฿ 2,115.39

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 2081271PresencePresence

฿ 1,663.88

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 16101056NoNo

฿ 1,717.78

INDEXING PLUNGER 1 Piece(s) 7 Day(s) 16101056PresenceNo

฿ 1,778.78

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 16101057.25NoPresence

฿ 1,832.67

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 16101057.25PresencePresence

฿ 1,885.48

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 20101269NoNo

฿ 1,982.82

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 20101269PresenceNo

฿ 2,018.51

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 20101271NoPresence

฿ 2,115.85

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 20101271PresencePresence

฿ 1,885.94

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 20121269NoNo

฿ 1,999.70

INDEXING PLUNGER 1 Piece(s) 5 Day(s) 20121269PresenceNo

฿ 2,018.98

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 20121271NoPresence

฿ 2,116.32

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 20121271PresencePresence

Loading...

  1. 1
 

Basic Information

Type Lever Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Body Material Steel Overall Length Standard Pin Material Steel
All Stainless Not Compliant Surface Treatment of Pin No Tip Heat Treatment Hardening
Operation Knob No Main Body Surface Treatment Black Oxide Coating Type Fine Thread