1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Indexing Plungers, PPY (Part Number)

Indexing Plungers, PPY
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,501.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Indexing plungers for attaching to thin plates. Optimal for positioning and securing casings and covers on electronics and telecommunications equipment.

[Features]
· Removable retaining nut.
· Plates are mounted sandwiched between the retaining nuts.
· The pin can be locked in its retracted position by turning the knob 90 degrees while it is extended.
· The lock is released by pulling the knob out slightly and turning it 90 degrees.
· The built-in spring returns the pin to its origin.
· Two types of pin length are standardized for each pin diameter.
· The pins are nickel-plated.
· Superior abrasion-resistant properties.
· Locking nut: SUM22L, trivalent chromate treated.
· Pin: nickel plated, polished.
· Spring: SUS301.

 
Part Number
PPY-6-A
PPY-6H-A
PPY-8-A
PPY-8H-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipO.D.
(mm)
Tip outer diameter
(Ø)
Stroke
(mm)
Length
(mm)
Type

฿ 1,501.36

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 106642.5Short pin

฿ 1,519.81

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 106644.5Long pin

฿ 1,647.48

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1287.550Short pin

฿ 1,684.07

INDEXING PLUNGER 1 Piece(s) 8 Day(s) 1287.552Long pin

Loading...

  1. 1

Basic Information

Type Compact / Standard Locking Mechanism With Lock Mechanism Mounting Method Screw-In
Body Material Steel Overall Length Short Pin Material Stainless Steel
All Stainless Not Compliant Surface Treatment of Pin Nickel Plating Tip Heat Treatment No
Operation Knob Presence Main Body Surface Treatment Trivalent chromate processing