1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Hook _XL-SF

SUS Hook _XL-SF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,302.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A neat storage solution for all kinds of objects.

[Features]
· A hook with a chamfered form for excellent safety and a superior design.
· Made from stainless steel, giving it excellent corrosion resistance.

 
Part Number
XL-SF-115-M
XL-SF-115-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment

฿ 3,324.08

HOOKS 1 Piece(s) 12 Day(s) 10Mirror Polishing

฿ 3,302.12

HOOKS 1 Piece(s) 12 Day(s) 10Satin Finish

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw fixture type
Hanging Load(N) 372.4 Length(mm) 115 Width(mm) 25