1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SUS Hook _HJT

HOOKS

SUS Hook _HJT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 491.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A neat storage solution for all kinds of objects.

[Features]
· A pressed version of the EL type stainless steel hook (plate thickness: 4 mm).
· A new black (matted) type is now also available.

 
Part Number
HJT-70S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 491.67

HOOKS 1 Piece(s) 21 Day(s) 10

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS304) Mounting Method Screw fixture type
Hanging Load(N) 78.4 Length(mm) 70 Width(mm) 18
Surface Treatment Satin

Please check the type/dimensions/specifications of the part HJT-70S in the SUS Hook _HJT series.