1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS Jumbo Hook / Ceiling Mount JFT180M/JFT260M (Part Number)

SUS Jumbo Hook / Ceiling Mount JFT180M/JFT260M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,537.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A neat storage solution for all kinds of objects.

 
Part Number
JFT180M
JFT260M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHanging Load
(N)
Length
(mm)
Width
(mm)
Hook Radius
(mm)

฿ 3,537.95

HOOKS 1 Piece(s) 10 Day(s) 10981801383

฿ 5,542.54

HOOKS 1 Piece(s) 19 Day(s) 1014726014110

Loading...

  1. 1

Basic Information

Shape Single hook Hook Material Stainless steel (SUS303) Mounting Method Screw fixture type
Surface Treatment Mirror Polishing