1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Alloy Slide Rail_CBL-D402 (Part Number)

Aluminum Alloy Slide Rail_CBL-D402
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,711.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for carrying heavyweight.

Part Number
CBL-D402-150
CBL-D402-200
CBL-D402-250
CBL-D402-300
CBL-D402-350
CBL-D402-400
CBL-D402-450
CBL-D402-500
CBL-D402-550
CBL-D402-600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTravel Distance
(mm)
Rail Length
(mm)
Load Capacity (when using 2)
(N)
Stroke Ls [Classification]
(mm)
Load Rating (when using 2) [Classification]
(N)

฿ 1,711.21

SLIDE RAILS 1 Piece(s) Quote 107015069100 or Less~100

฿ 1,750.51

SLIDE RAILS 1 Piece(s) Quote 10120200147~150~200

฿ 1,832.75

SLIDE RAILS 1 Piece(s) Quote 10160250245~200~300

฿ 2,150.00

SLIDE RAILS 1 Piece(s) Quote 10180300490~200~500

฿ 2,041.38

SLIDE RAILS 1 Piece(s) Quote 10230350441~250~500

฿ 2,080.68

SLIDE RAILS 1 Piece(s) Quote 10280400392~300~400

฿ 2,288.70

SLIDE RAILS 1 Piece(s) Quote 10300450314~300~400

฿ 2,618.87

SLIDE RAILS 1 Piece(s) Quote 10330500245~350~300

฿ 2,823.26

SLIDE RAILS 1 Piece(s) Quote 10350550177~350~200

฿ 3,095.15

SLIDE RAILS 1 Piece(s) Quote 10400600147~400~200

Loading...

  1. 1

Basic Information

Type Slide Rail Material Aluminum Alloy Number of Rail Steps Two-Step Slide
Width(mm) 30 Height(mm) 9.5 Rail Finish Alumite Treatment