1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Knob_GD-20 (Part Number)

KNOBS

Knob_GD-20
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 123.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Ideal for devices you want to look good. Its small size make it ideal for saving space.

 
Part Number
GD-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 123.81

KNOBS 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Section Diameter M4 Mounting Section Type Female Thread Mounting Section Length(mm) 10
Main Body, Type Round shape Main Body Material ABS Resin Round Shape, Type Cylindrical Shape
Side Machined No Features No Tapped, Round Hole Machining Blind Hole
Main Body Finishing No Main Body Outer Diameter(Ø) 19 Main Body Height(mm) 21

Please check the type/dimensions/specifications of the part GD-20 in the Knob_GD-20 series.