(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Aluminum alloy, alumite treated.
- The symbol mark is attached.
Part Number |
---|
EAT-22 |
EAT-27 |
EAT-33 |
EAT-44 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Section Length (mm) | Additional Function | Main Body, Outer Dia. D (Ø) | Main Body Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 221.73 ฿ 130.38 | NBK ALUMINUM KNOB | 1 Piece(s) | Same day | 10 | 13 | [With Scale] With symbol mark | 22 | 15 | ||
฿ 331.51 ฿ 169.93 | NBK ALUMINUM KNOB | 1 Piece(s) | Same day | 10 | 15 | [With Scale] With symbol mark | 26.5 | 17 | ||
฿ 387.72 | NBK ALUMINUM KNOB | 1 Piece(s) | 5 Day(s) | 10 | 15 | [With Scale] With symbol mark | 33 | 17 | ||
฿ 550.34 | NBK ALUMINUM KNOB | 1 Piece(s) | 5 Day(s) | 10 | 12 | - | 44 | 16 |
Loading...
Mounting Section Dia. d (mm) or Nominal Dia. | 6.1 | Mounting Section Type | Round hole | Main Body, Type | Round shape |
---|---|---|---|---|---|
Knob Material | Aluminum Alloy | Round Shape, Type | Metal Knob | Mounting Section Material | Aluminum Alloy |
Set Screw Flat Machining | Presence (2 place) | Side Machined | Dimple | Tapped, Round Hole Machining | Blind Hole |
Knob Finishing | Alumite | Mounting Section Finish | Alumite |
How can we improve?
How can we improve?