1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rust-Proof Molded Resin Bearing, Outer Circumference Convex R Type _MCD (Part Number)

Rust-Proof Molded Resin Bearing, Outer Circumference Convex R Type _MCD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 346.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Space-saving bearing components with convex outer periphery type.
[Specifications]
・Outer Ring Type: Flat Outer Periphery
・Bearing Material: Stainless steel (SUS303)
・Width: 7mm
・Allowable Load(N): 196

 
Part Number
MCD-227/68SUS
MCD-227/P5SUS
MCD-227/S-1SUS
MCD-247/68SUS
MCD-247/P5SUS
MCD-247/S-1SUS
MCD-267/68SUS
MCD-267/P5SUS
MCD-267/S-1SUS
MCD-287/68SUS
MCD-287/P5SUS
MCD-287/S-1SUS
MCD-307/68SUS
MCD-307/P5SUS
MCD-307/S-1SUS
MCD-357/68SUS
MCD-357/P5SUS
MCD-357/S-1SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Type O.D.
(Ø)
Screw Nominal M
(mm)
I.D.
(Ø)
Shaft Diameter
(Ø)
Order Code

฿ 346.33

BEARINGS 1 Piece(s) Quote 10Through Hole22-6-210-140-819

฿ 346.33

BEARINGS 1 Piece(s) Quote 10Caulking Shaft22--5210-140-825

฿ 354.20

BEARINGS 1 Piece(s) Quote 10Threaded Shaft226--210-140-831

฿ 358.43

BEARINGS 1 Piece(s) Quote 10Through Hole24-6-210-140-820

฿ 358.43

BEARINGS 1 Piece(s) Quote 10Caulking Shaft24--5210-140-826

฿ 366.29

BEARINGS 1 Piece(s) Quote 10Threaded Shaft246--210-140-832

฿ 358.43

BEARINGS 1 Piece(s) Quote 10Through Hole26-6-210-140-821

฿ 358.43

BEARINGS 1 Piece(s) Quote 10Caulking Shaft26--5210-140-827

฿ 366.29

BEARINGS 1 Piece(s) Quote 10Threaded Shaft266--210-140-833

฿ 385.64

BEARINGS 1 Piece(s) Quote 10Through Hole28-6-210-140-822

฿ 393.50

BEARINGS 1 Piece(s) Quote 10Caulking Shaft28--5210-140-828

฿ 401.36

BEARINGS 1 Piece(s) Quote 10Threaded Shaft286--210-140-834

฿ 385.64

BEARINGS 1 Piece(s) Quote 10Through Hole30-6-210-140-823

฿ 393.50

BEARINGS 1 Piece(s) Quote 10Caulking Shaft30--5210-140-829

฿ 411.84

BEARINGS 1 Piece(s) Quote 10Threaded Shaft306--210-140-835

฿ 472.11

BEARINGS 1 Piece(s) Quote 10Through Hole35-6-210-140-824

฿ 479.97

BEARINGS 1 Piece(s) Quote 10Caulking Shaft35--5210-140-830

฿ 492.07

BEARINGS 1 Piece(s) Quote 10Threaded Shaft356--210-140-836

Loading...

  1. 1

Basic Information

Bearing Material Stainless steel (SUS303) Outer Ring Type Flat Outer Periphery Outer Ring Material Polyacetal
Features Standard Width(mm) 7 Allowable Load Range(N) 100.1~200.0
Allowable Load(N) 196 Operating Temperature Range(°C) 0::60