1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylinder Axis Cylinder Series with Drive Equipment Guide (Part Number)

Cylinder Axis Cylinder Series with Drive Equipment Guide
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,433.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A new innovation of a square cylinder with a guide, born from the pursuit of cost-effectiveness and ease of use.
[Features]
·Non-rotating accuracy is 3 grades according to the structure of the guide part: standard type ±0.3 or less, bearing type ±0.1 or less, long bearing type ±0.05 or less
·With 5 types of cylinder diameters from ø16 to ø40, you can select the accuracy according to the application, and you can build a pneumatic drive system with extremely high cost-effectiveness
·The guides on both sides integrated with the cylinder are compact and lightweight
·Moreover, the stiffness is sufficient. The main body with a sophisticated design with few protrusions supports various mounting methods
·Piping and wiring are also integrated, and its design offers easy installation, adjustment, and maintenance
·Equipped as standard with a sensor indicator that allows the operating point of the sensor switch to be confirmed from the outside and a magnet for the sensor switch
·The compact sensor switch can be installed neatly and without protrusions, and adjustment is easy
·The compact shock absorber unit with the same design as the main body has a newly designed compact built-in shock absorber. 1 can be attached to each of the standard (single rod) cylinders on both sides of the guide rod
·Absorbs impact by utilizing the flow resistance of oil when the piston stops at the stroke end
[Applications]
·Production line pushers, lifters, stoppers, presses, etc.

Product Specifications

Achieves high non-rotating accuracy with guides on both sides integrated with the cylinder

  • Non-rotating accuracy is ±0.3° or less for standard (bushing) type and ±0.1° or less for bearing type. If it is a long bearing type, it can be selected from ±0.05 or less and 3 grades ø16 to 40 (diameter 16 to 40 mm), 5 types of cylinder diameters according to the guide structure, and the accuracy according to the application can be selected, and you can build a pneumatic drive system with extremely high cost-effectiveness.
  • The guides on both sides integrated with the cylinder are compact and lightweight. Moreover, the stiffness is sufficient. The main body with a sophisticated design with few protrusions supports various mounting methods. Piping and wiring are also integrated, and its design offers easy installation, adjustment, and maintenance.
  • Equipped as standard with a sensor indicator that allows the operating point of the sensor switch to be confirmed from the outside and a magnet for the sensor switch. A compact switch sensor can be installed neatly without protrusions and easy to adjust.
  • The compact shock absorber unit with the same design as the main body has a newly designed compact built-in shock absorber. Shock absorbers also can be attached to each side of the guide rod of the standard (single rod) cylinder.
External appearance A of cylinder axis cylinder series

External appearance A of cylinder axis cylinder series

External appearance B of cylinder axis cylinder series

External appearance B of cylinder axis cylinder series

External appearance C of cylinder axis cylinder series

External appearance C of cylinder axis cylinder series

External appearance D of cylinder axis cylinder series

External appearance D of cylinder axis cylinder series

Specifications

ItemsCylinder diameter mm
1620253240
Operation typeDouble acting type
Operating fluidAir
Mounting TypeSide mount (3 directions)
Head side direct mount
Head side side mount
Operating pressure rangeMPa0.1 to 0.7
Guaranteed pressure resistantMPa1.03
Operating temperature range°C0 to 60
Operating speed rangemm/s100 to 500
CushionStandardRubber bumper
OptionShock Absorber
LubricationNot required
Non-rotating accuracyStandard (bushing) specifications±0.3° or less
Bearing Specifications±0.1° or less
Long bearing specifications±0.05° or less
Stroke adjusting range (one side to the specified stroke) mm-5 to 0-12 to 0-15 to 0-20 to 0-23 to 0
Piping connection port diameterM5 × 0.8Rc1/8

Cylinder diameter and stroke

Cylinder diameterStandard strokeMax. manufacturable stroke
XDA,XDAA,XDAQ,XDADXDAAD,XDADQ
1625,50,75,100,125500200
2025,50,75,100,125,150500500
2525,50,75,100,125,150,175500500
3225,50,75,100,125,150,175,200,225500500
4025,50,75,100,125,150,175,200,225,250,275,300500500

Minimum working pressure (horizontal mounting)

Part numberCylinder diameterStrokeMinimum working pressure
XDA
XDAA
16200 or more0.2 MPa
20200 or more0.2 MPa
25250 or more0.2 MPa
32300 or more0.2 MPa
40400 or more0.2 MPa

Weight

 Single rodDouble rodOptional additional weight
Zero stroke weightStroke
Additive weight
per 1 mm
Zero stroke weightStroke
Additive weight
per 1 mm
Head Side
Side Mount
Bracket
-2
Plumbing adapter
-L
Shock
Absorber
Unit
-SS□
Sensor Switch
Cylinder diameterGuide part structure
Standard (bushing)
XDA
Bearing
XDAA
Long bearing
XDAQ
Bushing
XDAD
Bearing
XDAAD
Long bearing
XDADQ
ZC601,ZC605,
ZC630,ZC653
160.2930.3050.3650.0030.3510.3630.4230.0040.0480.0430.113Lead A (1,000 mm): 0.02
Lead B (3,000 mm): 0.05
200.5060.5260.6390.0040.5930.6130.7260.0050.0640.0580.188
250.6010.620.7740.0050.7310.7510.9040.0070.0930.0770.244
320.9971.0431.2940.0081.2611.3071.5590.0110.1610.1610.442
401.0241.0931.420.0121.4851.5541.880.0170.2790.230.615

Behind the scenes

 

AXIS' A is Access and Aggregation.
X is Perfect and Infinite.
I is Intelligence.
S stands for System and Sureness, respectively.
And AXIS has emerged with a mission as a literal "axis" that demonstrates the new value of air actuators.

Part Number
XDAA16X125-SSL-ZC630B2
XDAA20X150
XDAQ16X25
XDAQ16X125-SSL-ZC605B2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCylinder I.D: D
(Ø)
Stroke: L
(mm)
Guide Structure Sensor Switches Lead Wire Length Number of sensor switches Shock absorber

฿ 15,919.45

WITH GUIDE 1 Piece(s) 16 Day(s) 16125Bearing typeZC6303m2 pcs. includedShock Absorber (left side)

฿ 10,231.13

WITH GUIDE 1 Piece(s) 16 Day(s) 20150Bearing typeNoneNoneNoneNo

฿ 9,433.32

WITH GUIDE 1 Piece(s) 16 Day(s) 1625Long Ball BearingNoneNoneNoneNo

฿ 17,089.78

WITH GUIDE 1 Piece(s) 16 Day(s) 16125Long Ball BearingZC6053m2 pcs. includedShock Absorber (left side)

Loading...

  1. 1

Basic Information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Guided
Additional Function High rigidity / high precision high class guide / With rod detent function Environment, Applications High speed / high frequency Operating Temperature(°C) 0 to 60
End Locking No Valves No Max. Operating Pressure(MPa) 0.7