(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Energy Chain Large Slit Opening and Closing Type (EZ Chain) E16 Type
Cable carriers are essential equipment used in automation machines to effectively organize and prevent the tangling and twisting of cables. They provide a wide range of sizes to choose from.
[Feature]
- Special Feature : Just push the cable into the slit to quickly store the cable
- Inner Height (mm.) : 32
- Inner Width (mm.) : 23, 36, 48, 63, 80 and 100
- Bending Radius (mm.) : 60, 75 and 100
- Number of links (Pcs.) : can select between 1 and 100
- Pitch (mm.) : 30.5
- Maximum Cable Outer Diameter (mm.): 25
[Application]
It is used in automation machines to organize and prevent issues from the cable tangling and twisting.
Part Number |
---|
E16.2.[060,075,100].0-[1-100/1] |
E16.2.[060,075,100].0-[1-100/1]-[117.2.12P,117.2.12PZ] |
E16.3.[060,075,100].0-[1-100/1] |
E16.3.[060,075,100].0-[1-100/1]-[117.3.12P,117.3.12PZ] |
E16.4.[060,075,100].0-[1-100/1] |
E16.4.[060,075,100].0-[1-100/1]-[117.4.12P,117.4.12PZ] |
E16.5.[060,075,100].0-[1-100/1] |
E16.5.[060,075,100].0-[1-100/1]-[117.5.12P,117.5.12PZ] |
E16.6.[060,075,100].0-[1-100/1] |
E16.6.[060,075,100].0-[1-100/1]-[117.6.12P,117.6.12PZ] |
E16.7.[060,075,100].0-[1-100/1] |
E16.7.[060,075,100].0-[1-100/1]-[117.7.12P,117.7.12PZ] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width of Inner Dimension (mm) | Bending radius R (mm) | Number of Links | Color | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 13 Day(s) | 10 | 23 | 60 ~ 100 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 13 Day(s) | 10 | 23 | 60 ~ 100 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 36 | 60 ~ 100 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 36 | 60 ~ 100 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 48 | 60 ~ 100 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 48 | 60 ~ 100 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 63 | 60 ~ 100 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 63 | 60 ~ 100 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 80 | 60 ~ 100 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 80 | 60 ~ 100 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 100 | 60 ~ 100 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM EZ | 1 Piece(s) | 12 Day(s) | 10 | 100 | 60 ~ 100 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Fixed Type) |
Loading...
The type of the energy chain | Square type | The Type of Cover | Cross bar type | Properties | Standard / Low Dust Generation / Low Friction |
---|---|---|---|---|---|
Height of Inner Dimension(mm) | 32 | Number of Internal carrier divisions | No | Maximum Cable Outer Diameter Dp(Ø) | 25 |
Operating Speed(m/s) | 10 | Pitch P(mm) | 30.5 | Flap Open-Close Type | Outer Circumferential Side |
Cable Insert Type | Slit | Type of Movement | two-dimensional motion | Operating Temperature(°C) | -40::80 |
The material of the energy chain | Resin | Appropriate number of links at the time of horizontal usage(pcs. or less) | 30 |
How can we improve?
How can we improve?