(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High endurance as standard. Internal opening and closing, makes internal partitioning possible at any point. (3400)
[Features]
· Rapid opening and closing, either side can be used for opening and closing.
· Sliding surface for horizontal type side molds.
· A mounting bracket for secure fixing power for repeated high-performance evaluation testing.
· The internal circumference of the 3400 model can be opened and closed with the snap mechanism on the left and right sides.
· The external circumference of the 3500 model can be opened and closed with the snap mechanism on the left and right sides.
· Attachable by using the mounting bracket attached to the cable clamp (optional)
· "RBR" reverse bending possible
Part Number |
---|
3400.050.[075,100,125,150,200,250,300].0-[1-100/1] |
3400.050.[075,100,125,150,200,250,300].0-[1-100/1]-[3050.12PZ,3050.12PZB,3050.34PZ,3050.34PZB] |
3400.075.[075,100,125,150,200,250,300].0-[1-100/1] |
3400.075.[075,100,125,150,200,250,300].0-[1-100/1]-[3075.12PZ,3075.12PZB,3075.34PZ,3075.34PZB] |
3400.100.[075,100,125,150,200,250,300].0-[1-100/1] |
3400.100.[075,100,125,150,200,250,300].0-[1-100/1]-[3100.12PZ,3100.12PZB,3100.34PZ,3100.34PZB] |
3400.115.[075,100,125,150,200,250,300].0-[1-100/1] |
3400.115.[075,100,125,150,200,250,300].0-[1-100/1]-[3115.12PZ,3115.12PZB,3115.34PZ,3115.34PZB] |
3400.150.[075,100,125,150,200,250,300].0-[1-100/1] |
3400.150.[075,100,125,150,200,250,300].0-[1-100/1]-[3150.12PZ,3150.12PZB,3150.34PZ,3150.34PZB] |
3400.175.[075,100,125,150,200,250,300].0-[1-100/1] |
3400.175.[075,100,125,150,200,250,300].0-[1-100/1]-[3175.12PZ,3175.12PZB,3175.34PZ,3175.34PZB] |
3400.200.[075,100,125,150,200,250,300].0-[1-100/1] |
3400.200.[075,100,125,150,200,250,300].0-[1-100/1]-[3200.12PZ,3200.12PZB,3200.34PZ,3200.34PZB] |
3400.225.[075,100,125,150,200,250,300].0-[1-100/1] |
3400.225.[075,100,125,150,200,250,300].0-[1-100/1]-[3225.12PZ,3225.12PZB,3225.34PZ,3225.34PZB] |
3400.250.[075,100,125,150,200,250,300].0-[1-100/1] |
3400.250.[075,100,125,150,200,250,300].0-[1-100/1]-[3250.12PZ,3250.12PZB,3250.34PZ,3250.34PZB] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width of Inner Dimension (mm) | Bending radius R (mm) | Number of Links | Color | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 50 | 75 ~ 300 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 50 | 75 ~ 300 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 75 | 75 ~ 300 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 75 | 75 ~ 300 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 100 | 75 ~ 300 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 100 | 75 ~ 300 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 115 | 75 ~ 300 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 115 | 75 ~ 300 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 150 | 75 ~ 300 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 150 | 75 ~ 300 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 175 | 75 ~ 300 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 175 | 75 ~ 300 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 200 | 75 ~ 300 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 200 | 75 ~ 300 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 225 | 75 ~ 300 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 225 | 75 ~ 300 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 250 | 75 ~ 300 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2/000 | 1 Piece(s) | 12 Day(s) | 10 | 250 | 75 ~ 300 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) |
Loading...
The type of the energy chain | Square type | The Type of Cover | Cross bar type | Properties | Standard |
---|---|---|---|---|---|
Height of Inner Dimension(mm) | 45 | Number of Internal carrier divisions | No | Maximum Cable Outer Diameter Dp(Ø) | 42 |
Operating Speed(m/s) | 10 | Pitch P(mm) | 67 | Flap Open-Close Type | Inner Peripheral Side |
Cable Insert Type | Snap(Opening and Closing) | Type of Movement | two-dimensional motion | Operating Temperature(°C) | -40::120 |
The material of the energy chain | Resin | Appropriate number of links at the time of horizontal usage(pcs. or less) | 43 |
How can we improve?
How can we improve?