(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The standard series. The opening and closing on the internal circumference side allows for internal partitions in any position (B15i)
[Features]
· The thick pivot diameter and double stopper mechanism ensure a long service life and a long free span.
· The B15 type features snap type opening and closing on the outer circumference side while the B15i has it on the inner circumference side.
· Mounting bracket integrated with the cable clamp also available (optional).
· External surface shape resists dust entry.
· A small energy chain with excellent stability.
· "RBR" reverse bending possible with shaft rotation (special specification).
· Corresponds to steel integrated guide channels
Part Number |
---|
B15I.015.[038,048,075,100,110,125,145,180].0-[1-100/1] |
B15I.015.[038,048,075,100,110,125,145,180].0-[1-100/1]-[1015.12P,1015.12PZ,1015.34P,1015.34PZ] |
B15I.025.[038,048,075,100,110,125,145,180].0-[1-100/1] |
B15I.025.[038,048,075,100,110,125,145,180].0-[1-100/1]-[1025.12P,1025.12PZ,1025.34P,1025.34PZ] |
B15I.038.[038,048,075,100,110,125,145,180].0-[1-100/1] |
B15I.038.[038,048,075,100,110,125,145,180].0-[1-100/1]-[1038.12P,1038.12PZ,1038.34P,1038.34PZ] |
B15I.050.[038,048,075,100,110,125,145,180].0-[1-100/1] |
B15I.050.[038,048,075,100,110,125,145,180].0-[1-100/1]-[1050.12P,1050.12PZ,1050.34P,1050.34PZ] |
B15I.5.[038,048,075,100,110,125,145,180].0-[1-100/1] |
B15I.5.[038,048,075,100,110,125,145,180].0-[1-100/1]-[105.12P,105.12PZ,105.34P,105.34PZ] |
B15I.6.[038,048,075,100,110,125,145,180].0-[1-100/1] |
B15I.6.[038,048,075,100,110,125,145,180].0-[1-100/1]-[106.12P,106.12PZ,106.34P,106.34PZ] |
B15I.7.[038,048,075,100,110,125,145,180].0-[1-100/1] |
B15I.7.[038,048,075,100,110,125,145,180].0-[1-100/1]-[107.12P,107.12PZ,107.34P,107.34PZ] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Width of Inner Dimension (mm) | Bending radius R (mm) | Number of Links | Color | Mounting Bracket |
---|---|---|---|---|---|---|---|---|---|---|---|
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 15 | 38 ~ 180 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 15 | 38 ~ 180 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 25 | 38 ~ 180 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 25 | 38 ~ 180 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 38 | 38 ~ 180 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 38 | 38 ~ 180 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 50 | 38 ~ 180 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 50 | 38 ~ 180 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 63 | 38 ~ 180 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 63 | 38 ~ 180 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 80 | 38 ~ 180 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 11 Day(s) | 10 | 80 | 38 ~ 180 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 12 Day(s) | 10 | 100 | 38 ~ 180 | 1 ~ 100 | Black | NA | ||
- | IGU E-CHAINSYSTEM E2MINI | 1 Piece(s) | 12 Day(s) | 10 | 100 | 38 ~ 180 | 1 ~ 100 | Black | With Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type) |
Loading...
The type of the energy chain | Square type | The Type of Cover | Cross bar type | Properties | Standard |
---|---|---|---|---|---|
Height of Inner Dimension(mm) | 17.5 | Number of Internal carrier divisions | No | Maximum Cable Outer Diameter Dp(Ø) | 14 |
Operating Speed(m/s) | 10 | Pitch P(mm) | 30.5 | Flap Open-Close Type | Inner Peripheral Side |
Cable Insert Type | Snap(Opening and Closing) | Type of Movement | two-dimensional motion | Operating Temperature(°C) | -40::120 |
The material of the energy chain | Resin | Appropriate number of links at the time of horizontal usage(pcs. or less) | 32 |
How can we improve?
How can we improve?