1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Energy Chain Medium Slit Opening and Closing Type (EZ Chain) E200 Type (Part Number)

Energy Chain Medium Slit Opening and Closing Type  (EZ Chain) E200 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Just push the cable into the slit to quickly store the cable (E200)

[Features]
· Push-in cable loading.
· Mounting bracket integrated with the cable clamp also available (optional).
· Bendable (limited).
· Loading is extremely easy, ideal for assembling harness cables with connectors.
· Thick pivot diameter for durability and long life.
· External surface shape resists dust entry.
· The "E" type is a cross bar with a slit on the exterior
· The "Z" type is a cross bar with a slit on the interior
· Applicable to 1-room and 2-room types

 
Part Number
E200.05.[055,​075,​100,​150,​200].0-[1-100/1]
E200.05.[055,​075,​100,​150,​200].0-[1-100/1]-[2050.12PZ,​2050.12PZB,​2050.34PZ,​2050.34PZB]
E200.2/35.[055,​075,​100,​150].0-[1-100/1]
E200.2/35.[055,​075,​100,​150].0-[1-100/1]-[2070.12PZ,​2070.12PZB,​2070.34PZ,​2070.34PZB]
E200.2/50.[055,​075,​100,​150,​200].0-[1-100/1]
E200.2/50.[055,​075,​100,​150,​200].0-[1-100/1]-[2100.12PZ,​2100.12PZB,​2100.34PZ,​2100.34PZB]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Internal carrier divisions Width of Inner Dimension
(mm)
Bending radius R
(mm)
Maximum Cable Outer Diameter Dp
(Ø)
Number of Links Color Mounting Bracket

-

IGU E-CHAINSYSTEM EZ 1 Piece(s) 12 Day(s) 10No5755 ~ 200201 ~ 100BlackNA

-

IGU E-CHAINSYSTEM EZ 1 Piece(s) 12 Day(s) 10No5755 ~ 200201 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM EZ 1 Piece(s) 12 Day(s) 10Width 2 separate7455 ~ 150151 ~ 100BlackNA

-

IGU E-CHAINSYSTEM EZ 1 Piece(s) 12 Day(s) 10Width 2 separate7455 ~ 150151 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

-

IGU E-CHAINSYSTEM EZ 1 Piece(s) 12 Day(s) 10Width 2 separate10055 ~ 200181 ~ 100BlackNA

-

IGU E-CHAINSYSTEM EZ 1 Piece(s) 12 Day(s) 10Width 2 separate10055 ~ 200181 ~ 100BlackWith Sinking Comb Cable Clamp (Fixed Type) / With Sinking Comb Cable Clamp (Rotating Type) / Without Sinking Comb Cable Clamp (Fixed Type) / Without Sinking Comb Cable Clamp (Rotating Type)

Loading...

  1. 1

Basic Information

The type of the energy chain Square type The Type of Cover Cross bar type Properties Standard / Low Dust Generation / Low Friction
Height of Inner Dimension(mm) 24.3 Operating Speed(m/s) 10 Pitch P(mm) 46
Flap Open-Close Type Outer Circumferential Side Cable Insert Type Slit Type of Movement two-dimensional motion
Operating Temperature(°C) -40::80 The material of the energy chain Resin Appropriate number of links at the time of horizontal usage(pcs. or less) 31

Frequently Asked Questions (FAQ)

Question: Is it possible to add or remove links?
Answer: Yes.
Question: What happens if too many links are connected?
Answer: Excessive number of connected links during the horizontal driving may bend or damage the energy chain due to the weight of the product and the weight of the storage cable. (Please confirm the capacity diagram before specifying the number of links)